require multi-kernel.inc DESCRIPTION = "Linux kernel for OMAP processors" KERNEL_IMAGETYPE = "uImage" COMPATIBLE_MACHINE = "(beagleboard)" # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc SRCREV_pn-${PN} = "v2.6.39" FILESPATHPKG_prepend = "linux-omap-2.6.39:" SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/tmlind/linux-omap-2.6.git;protocol=git \ file://defconfig" SRC_URI_append = " \ file://sakoman/0001-OMAP-DSS2-DSI-fix-use_sys_clk-highfreq.patch \ file://sakoman/0002-OMAP-DSS2-DSI-fix-dsi_dump_clocks.patch \ file://sakoman/0003-OMAP2PLUS-DSS2-Fix-Return-correct-lcd-clock-source-f.patch \ file://sakoman/0004-OMAP-DSS-DSI-Fix-DSI-PLL-power-bug.patch \ file://sakoman/0005-OMAP-DSS2-fix-panel-Kconfig-dependencies.patch \ file://sakoman/0006-OMAP-DSS2-add-bootarg-for-selecting-svideo-or-compos.patch \ file://sakoman/0007-video-add-timings-for-hd720.patch \ file://sakoman/0008-drivers-net-smsc911x-return-ENODEV-if-device-is-not-.patch \ file://sakoman/0009-drivers-input-touchscreen-ads7846-return-ENODEV-if-d.patch \ file://sakoman/0010-Revert-omap2_mcspi-Flush-posted-writes.patch \ file://sakoman/0011-Revert-omap_hsmmc-improve-interrupt-synchronisation.patch \ file://sakoman/0012-Don-t-turn-SDIO-cards-off-to-save-power.-Doing-so-wi.patch \ file://sakoman/0013-Enable-the-use-of-SDIO-card-interrupts.patch \ file://sakoman/0014-soc-codecs-Enable-audio-capture-by-default-for-twl40.patch \ file://sakoman/0015-soc-codecs-twl4030-Turn-on-mic-bias-by-default.patch \ file://sakoman/0016-RTC-add-support-for-backup-battery-recharge.patch \ file://sakoman/0017-ARM-OMAP2-mmc-twl4030-move-clock-input-selection-pri.patch \ file://sakoman/0018-Add-power-off-support-for-the-TWL4030-companion.patch \ file://sakoman/0019-ARM-OMAP-Add-twl4030-madc-support-to-Overo.patch \ file://sakoman/0020-Enabling-Hwmon-driver-for-twl4030-madc.patch \ file://sakoman/0021-mfd-twl-core-enable-madc-clock.patch \ file://sakoman/0022-ARM-OMAP-automatically-set-musb-mode-in-platform-dat.patch \ file://sakoman/0023-omap-mmc-Adjust-dto-to-eliminate-timeout-errors.patch \ file://sakoman/0024-omap-Fix-mtd-subpage-read-alignment.patch \ file://sakoman/0025-mtd-nand-omap2-Force-all-buffer-reads-to-u32-alignme.patch \ file://sakoman/0026-omap-nand-fix-subpage-ecc-issue-with-prefetch.patch \ file://sakoman/0027-OMAP-Overo-Add-support-for-spidev.patch \ file://sakoman/0028-unionfs-Add-support-for-unionfs-2.5.9.patch \ \ file://beagle/0001-OMAP3-beagle-add-support-for-beagleboard-xM-revision.patch \ file://beagle/0002-OMAP3-beagle-add-support-for-expansionboards.patch \ " SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \ " S = "${WORKDIR}/git"