require linux.inc DESCRIPTION = "Linux kernel for OMAP processors" KERNEL_IMAGETYPE = "uImage" COMPATIBLE_MACHINE = "(beagleboard)" # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc SRCREV_pn-${PN} = "v2.6.39" MACHINE_KERNEL_PR_append = "o" FILESPATHPKG_prepend = "linux-omap-2.6.39:" SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/tmlind/linux-omap-2.6.git;protocol=git \ file://defconfig" SRC_URI_append = " \ file://sakoman/0001-OMAP-DSS2-DSI-fix-use_sys_clk-highfreq.patch \ file://sakoman/0002-OMAP-DSS2-DSI-fix-dsi_dump_clocks.patch \ file://sakoman/0003-OMAP2PLUS-DSS2-Fix-Return-correct-lcd-clock-source-f.patch \ file://sakoman/0004-OMAP-DSS-DSI-Fix-DSI-PLL-power-bug.patch \ file://sakoman/0005-OMAP-DSS2-fix-panel-Kconfig-dependencies.patch \ file://sakoman/0006-OMAP-DSS2-add-bootarg-for-selecting-svideo-or-compos.patch \ file://sakoman/0007-video-add-timings-for-hd720.patch \ file://sakoman/0008-drivers-net-smsc911x-return-ENODEV-if-device-is-not-.patch \ file://sakoman/0009-drivers-input-touchscreen-ads7846-return-ENODEV-if-d.patch \ file://sakoman/0010-Revert-omap2_mcspi-Flush-posted-writes.patch \ file://sakoman/0011-Revert-omap_hsmmc-improve-interrupt-synchronisation.patch \ file://sakoman/0012-Don-t-turn-SDIO-cards-off-to-save-power.-Doing-so-wi.patch \ file://sakoman/0013-Enable-the-use-of-SDIO-card-interrupts.patch \ file://sakoman/0014-soc-codecs-Enable-audio-capture-by-default-for-twl40.patch \ file://sakoman/0015-soc-codecs-twl4030-Turn-on-mic-bias-by-default.patch \ file://sakoman/0016-RTC-add-support-for-backup-battery-recharge.patch \ file://sakoman/0017-ARM-OMAP2-mmc-twl4030-move-clock-input-selection-pri.patch \ file://sakoman/0018-Add-power-off-support-for-the-TWL4030-companion.patch \ file://sakoman/0019-ARM-OMAP-Add-twl4030-madc-support-to-Overo.patch \ file://sakoman/0020-Enabling-Hwmon-driver-for-twl4030-madc.patch \ file://sakoman/0021-mfd-twl-core-enable-madc-clock.patch \ file://sakoman/0022-rtc-twl-Switch-to-using-threaded-irq.patch \ file://sakoman/0023-ARM-OMAP-automatically-set-musb-mode-in-platform-dat.patch \ file://sakoman/0024-omap-mmc-Adjust-dto-to-eliminate-timeout-errors.patch \ file://sakoman/0025-omap-Fix-mtd-subpage-read-alignment.patch \ file://sakoman/0026-mtd-nand-omap2-Force-all-buffer-reads-to-u32-alignme.patch \ file://sakoman/0027-omap-nand-fix-subpage-ecc-issue-with-prefetch.patch \ file://sakoman/0028-OMAP-Overo-Add-support-for-spidev.patch \ file://sakoman/0029-unionfs-Add-support-for-unionfs-2.5.9.patch \ file://sakoman/0030-omap-Change-omap_device-activate-latency-messages-fr.patch \ file://sakoman/0031-omap-overo-Add-opp-init.patch \ file://sakoman/0032-omap3-Add-basic-support-for-720MHz-part.patch \ \ file://beagle/0001-OMAP3-beagle-add-support-for-beagleboard-xM-revision.patch \ file://beagle/0002-OMAP3-beagle-add-support-for-expansionboards.patch \ file://beagle/0003-OMAP3-beagle-add-MADC-support.patch \ file://beagle/0004-OMAP3-beagle-add-regulators-for-camera-interface.patch \ file://beagle/0005-OMAP3-beagle-HACK-add-in-1GHz-OPP.patch \ file://beagle/0006-OMAP3-BEAGLE-fix-RTC.patch \ file://beagle/0007-omap-mmc-Adjust-dto-to-eliminate-timeout-errors.patch \ \ file://camera/0001-Add-driver-for-Aptina-Micron-mt9p031-sensor.patch \ file://camera/0002-v4l-Add-mt9v032-sensor-driver.patch \ file://camera/0003-Add-support-for-mt9p031-LI-5M03-module-in-Beagleboar.patch \ \ file://pm/linux-omap-2.6.39-ti-pm/0001-OMAP3-voltage-remove-spurious-pr_notice-for-debugfs.patch \ file://pm/linux-omap-2.6.39-ti-pm/0002-OMAP4-PM-remove-redundant-ifdef-CONFIG_PM.patch \ file://pm/linux-omap-2.6.39-ti-pm/0003-OMAP3-smartreflex-fix-sr_late_init-error-path-in-pro.patch \ file://pm/linux-omap-2.6.39-ti-pm/0004-OMAP3-smartreflex-request-the-memory-region.patch \ file://pm/linux-omap-2.6.39-ti-pm/0005-OMAP3-smartreflex-fix-ioremap-leak-on-probe-error.patch \ file://pm/linux-omap-2.6.39-ti-pm/0006-OMAP3-smartreflex-delete-instance-from-sr_list-on-pr.patch \ file://pm/linux-omap-2.6.39-ti-pm/0007-OMAP3-smartreflex-delete-debugfs-entries-on-probe-er.patch \ file://pm/linux-omap-2.6.39-ti-pm/0008-OMAP3-cpuidle-remove-useless-SDP-specific-timings.patch \ file://pm/linux-omap-2.6.39-ti-pm/0009-OMAP3-SR-make-notify-independent-of-class.patch \ file://pm/linux-omap-2.6.39-ti-pm/0010-OMAP3-SR-disable-interrupt-by-default.patch \ file://pm/linux-omap-2.6.39-ti-pm/0011-OMAP3-SR-enable-disable-SR-only-on-need.patch \ file://pm/linux-omap-2.6.39-ti-pm/0012-OMAP3-SR-fix-cosmetic-indentation.patch \ \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0001-OMAP-CPUfreq-ensure-driver-initializes-after-cpufreq.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0002-OMAP-CPUfreq-ensure-policy-is-fully-initialized.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0003-OMAP3-PM-CPUFreq-driver-for-OMAP3.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0004-OMAP-PM-CPUFREQ-Fix-conditional-compilation.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0005-cpufreq-fixup-after-new-OPP-layer-merged.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0006-OMAP-cpufreq-Split-OMAP1-and-OMAP2PLUS-CPUfreq-drive.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0007-OMAP2PLUS-cpufreq-Add-SMP-support-to-cater-OMAP4430.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0008-OMAP2PLUS-cpufreq-Fix-typo-when-attempting-to-set-mp.patch \ \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-hotplug/0001-cpufreq-helpers-for-walking-the-frequency-table.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-hotplug/0002-cpufreq-introduce-hotplug-governor.patch \ \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0001-OMAP2-cpufreq-free-up-table-on-exit.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0002-OMAP2-cpufreq-handle-invalid-cpufreq-table.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0003-OMAP2-cpufreq-minor-comment-cleanup.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0004-OMAP2-cpufreq-use-clk_init_cpufreq_table-if-OPPs-not.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0005-OMAP2-cpufreq-use-cpufreq_frequency_table_target.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0006-OMAP2-cpufreq-fix-freq_table-leak.patch \ \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0001-OMAP2-clockdomain-Add-an-api-to-read-idle-mode.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0002-OMAP2-clockdomain-Add-SoC-support-for-clkdm_is_idle.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0003-OMAP2-PM-Initialise-sleep_switch-to-a-non-valid-valu.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0004-OMAP2-PM-idle-clkdms-only-if-already-in-idle.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0005-OMAP2-hwmod-Follow-the-recomended-PRCM-sequence.patch \ file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0006-OMAP-Serial-Check-wk_st-only-if-present.patch \ \ file://mfd/0001-mfd-Fix-omap-usbhs-crash-when-rmmoding-ehci-or-ohci.patch \ file://mfd/0002-mfd-Fix-omap_usbhs_alloc_children-error-handling.patch \ file://mfd/0003-mfd-Add-omap-usbhs-runtime-PM-support.patch \ file://mfd/0004-arm-omap-usb-ehci-and-ohci-hwmod-structures-for-omap.patch \ file://mfd/0005-arm-omap-usb-register-hwmods-of-usbhs.patch \ file://mfd/0006-arm-omap-usb-device-name-change-for-the-clk-names-of.patch \ file://mfd/0007-mfd-global-Suspend-and-resume-support-of-ehci-and-oh.patch \ file://mfd/0008-MFD-TWL4030-Correct-the-warning-print-during-script-.patch \ file://mfd/0009-MFD-TWL4030-Modifying-the-macro-name-Main_Ref-to-all.patch \ file://mfd/0010-MFD-TWL4030-power-scripts-for-OMAP3-boards.patch \ file://mfd/0011-MFD-TWL4030-TWL-version-checking.patch \ file://mfd/0012-MFD-TWL4030-workaround-changes-for-Erratum-27.patch \ file://mfd/0013-MFD-TWL4030-optimizing-resource-configuration.patch \ \ file://musb/0001-usb-musb-Enable-DMA-mode1-RX-for-USB-Mass-Storage.patch \ \ file://net/0001-NFS-Revert-NFSROOT-default-mount-options.patch \ " SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \ " S = "${WORKDIR}/git"