SECTION = "kernel" DESCRIPTION = "Linux kernel for TI devices" LICENSE = "GPLv2" LIC_FILES_CHKSUM = "file://COPYING;md5=d7810fab7487fb0aad327b76f1be7cd7" KERNEL_IMAGETYPE = "uImage" inherit kernel require recipes-kernel/linux/linux-dtb.inc require recipes-kernel/linux/setup-defconfig.inc # Add a run-time dependency for the PM firmware to be installed # on the target file system. RDEPENDS_kernel-base_ti33x += "am33x-cm3 am33x-cm3-initscript" # Default is to package all dts files for ti33x devices unless building # for the specific beaglebone machine. KERNEL_DEVICETREE_ti33x = "arch/arm/boot/dts/am335x-evm.dts arch/arm/boot/dts/am335x-evmsk.dts arch/arm/boot/dts/am335x-bone.dts" KERNEL_DEVICETREE_beaglebone = "arch/arm/boot/dts/am335x-bone.dts" KERNEL_DEVICETREE_omap5-evm = "arch/arm/boot/dts/omap5-sevm.dts arch/arm/boot/dts/omap5-uevm.dts" KERNEL_DEVICETREE_dra7xx-evm = "arch/arm/boot/dts/dra7-evm.dts" COMPATIBLE_MACHINE = "ti33x|omap-a15" S = "${WORKDIR}/git" BRANCH = "ti-linux-3.8.y" # This commit corresponds to ti2013.04.02 release tag SRCREV = "f3cb62a800ae37f17a3382b10d155ee02dbc83fc" PV = "3.8.13" # Append to the MACHINE_KERNEL_PR so that a new SRCREV will cause a rebuild MACHINE_KERNEL_PR_append = "f+gitr${SRCPV}" SRC_URI = "git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git;protocol=git;branch=${BRANCH} \ file://defconfig \ "