From 728dac2a525b9516ab22f78ec9c17d0862379085 Mon Sep 17 00:00:00 2001 From: Koen Kooi Date: Fri, 7 Oct 2011 15:29:28 +0200 Subject: [PATCH] f_rndis: HACK around undefined variables Signed-off-by: Koen Kooi --- drivers/usb/gadget/f_rndis.c | 4 ++-- 1 files changed, 2 insertions(+), 2 deletions(-) diff --git a/drivers/usb/gadget/f_rndis.c b/drivers/usb/gadget/f_rndis.c index 2d4e9eb..06114da 100644 --- a/drivers/usb/gadget/f_rndis.c +++ b/drivers/usb/gadget/f_rndis.c @@ -775,11 +775,11 @@ rndis_bind(struct usb_configuration *c, struct usb_function *f) rndis_set_param_medium(rndis->config, NDIS_MEDIUM_802_3, 0); rndis_set_host_mac(rndis->config, rndis->ethaddr); - +/* if (rndis_set_param_vendor(rndis->config, vendorID, manufacturer)) goto fail; - +*/ /* NOTE: all that is done without knowing or caring about * the network link ... which is unavailable to this code * until we're activated via set_alt(). -- 1.6.6.1