SECTION = "kernel" DESCRIPTION = "Linux kernel for TI33x EVM from PSP, based on am335x-kernel" LICENSE = "GPLv2" KERNEL_IMAGETYPE = "uImage" require multi-kernel.inc S = "${WORKDIR}/git" MULTI_CONFIG_BASE_SUFFIX = "" BRANCH = "master" SRCREV = "fd97d5068496ab770991a263e9046781ca2441a5" MACHINE_KERNEL_PR_append = "m+gitr${SRCREV}" COMPATIBLE_MACHINE = "(ti33x)" THISDIR := "${@os.path.dirname(bb.data.getVar('FILE', d, True))}" CONFIGS_PSP = "${@base_set_filespath(["${THISDIR}/${PN}-${PV}/tipspkernel"], d)}:\ ${@base_set_filespath(["${THISDIR}/${PN}/tipspkernel"], d)}:\ ${@base_set_filespath(["${THISDIR}/files/tipspkernel"], d)}:" FILESPATH =. "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "${CONFIGS_PSP}", "", d)}" SRC_URI += "git://arago-project.org/git/projects/linux-am33x.git;protocol=git;branch=${BRANCH} \ file://defconfig" PATCHES_OVER_PSP = " \ file://0001-f_rndis-HACK-around-undefined-variables.patch \ file://0001-am335x-Add-pin-mux-and-init-for-beaglebone-specific-.patch \ file://0001-am335x-Check-return-value-of-omap_mux_init_signal.patch \ file://0002-at24-Add-ability-to-dynamically-reconfigure-chip-inf.patch \ file://0003-am335x-evm-Reconfigure-EEPROM-with-new-eeprom_info-in.patch \ file://0001-ARM-OMAP2-beaglebone-hack-in-DVI-support.patch \ " SRC_URI += "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}"