SECTION = "kernel" DESCRIPTION = "Linux kernel for TI33x EVM from PSP, based on am335x-kernel" LICENSE = "GPLv2" KERNEL_IMAGETYPE = "uImage" require multi-kernel.inc S = "${WORKDIR}/git" MULTI_CONFIG_BASE_SUFFIX = "" BRANCH = "v3.2-staging" SRCREV = "83d907e1b05dabc44f3bb64532d7b58d059a14c0" MACHINE_KERNEL_PR_append = "a+gitr${SRCREV}" COMPATIBLE_MACHINE = "(ti33x)" THISDIR := "${@os.path.dirname(bb.data.getVar('FILE', d, True))}" CONFIGS_PSP = "${@base_set_filespath(["${THISDIR}/${PN}-${PV}/tipspkernel"], d)}:\ ${@base_set_filespath(["${THISDIR}/${PN}/tipspkernel"], d)}:\ ${@base_set_filespath(["${THISDIR}/files/tipspkernel"], d)}:" FILESPATH =. "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "${CONFIGS_PSP}", "", d)}" SRC_URI += "git://arago-project.org/git/projects/linux-am33x.git;protocol=http;branch=${BRANCH} \ file://defconfig" PATCHES_OVER_PSP = " \ file://0001-f_rndis-HACK-around-undefined-variables.patch \ file://0002-da8xx-fb-add-DVI-support-for-beaglebone.patch \ file://0003-arm-omap-mux33xx-Add-i2c2-pin-mux.patch \ file://0004-omap-hwmod-33xx-Add-support-for-third-i2c-bus.patch \ file://0005-beaglebone-rebase-everything-onto-3.2-WARNING-MEGAPA.patch \ file://0006-more-beaglebone-merges.patch \ file://0007-beaglebone-disable-tsadc.patch \ file://0008-tscadc-Add-general-purpose-mode-untested-with-touchs.patch \ file://0009-tscadc-Add-board-file-mfd-support-fix-warning.patch \ file://0010-AM335X-init-tsc-bone-style-for-new-boards.patch \ file://0011-tscadc-make-stepconfig-channel-configurable.patch \ file://0012-tscadc-Trigger-through-sysfs.patch \ file://0013-meta-ti-Remove-debug-messages-for-meta-ti.patch \ file://0014-tscadc-switch-to-polling-instead-of-interrupts.patch \ file://0015-beaglebone-fix-ADC-init.patch \ " SRC_URI += "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}" SRC_URI_append_beaglebone = " file://logo_linux_clut224.ppm"