require multi-kernel.inc DESCRIPTION = "Linux kernel for TI81xx processors" KERNEL_IMAGETYPE = "uImage" COMPATIBLE_MACHINE = "am387x-evm|am389x-evm|c6a814x-evm|c6a816x-evm|dm814x-evm" # This is on the ti81xx-master branch SRCREV = "745a06cb913ad7a9ab44855aa36d8c012cd5793b" # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc MACHINE_KERNEL_PR_append = "a+gitr${SRCREV}" SRC_URI += "git://arago-project.org/git/projects/linux-omap3.git;protocol=git;branch=ti81xx-master \ file://0001-ti814x-added-code-for-disabling-the-least-significan.patch \ file://defconfig" S = "${WORKDIR}/git" # Perf in 2.6.37-psp doesn't build, so disable it do_compile_perf() { : } do_install_perf() { : }