require linux.inc COMPATIBLE_MACHINE = "beagleboard" DESCRIPTION = "Linux kernel for TI processors" KERNEL_IMAGETYPE = "uImage" DEFAULT_PREFERENCE = "-99" PV = "3.0+3.1rc" SRCREV_pn-${PN} = "9e79e3e9dd9672b37ac9412e9a926714306551fe" # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc MACHINE_KERNEL_PR_append = "e" SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/torvalds/linux.git;protocol=git \ file://beagle/0001-UNFINISHED-OMAP3-beagle-add-support-for-expansionboa.patch \ file://beagle/0002-HACK-OMAP3-beagle-switch-to-GPTIMER1.patch \ file://madc/0001-Enabling-Hwmon-driver-for-twl4030-madc.patch \ file://madc/0002-mfd-twl-core-enable-madc-clock.patch \ file://sgx/0001-ARM-L2-Add-and-export-outer_clean_all.patch \ file://fixes/vout.patch \ file://defconfig" # Needs refresh: # file://beagle/0003-OMAP3-beagle-HACK-add-in-1GHz-OPP.patch \ # SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \ " S = "${WORKDIR}/git"