# Include this file for kernel recipes that need to handle different defconfigs # and apply patches based on "tipspkernel" DISTRO_FEATURES # We don't want "tipspkernel" to be another OVERRIDE, but rather a new level of # FILESPATH with all the OVERRIDES applied to it CONFIGS_PSP = "${@base_set_filespath(["${FILE_DIRNAME}/${PF}/tipspkernel", "${FILE_DIRNAME}/${P}/tipspkernel", \ "${FILE_DIRNAME}/${PN}/tipspkernel", "${FILE_DIRNAME}/${BP}/tipspkernel", "${FILE_DIRNAME}/${BPN}/tipspkernel", \ "${FILE_DIRNAME}/files/tipspkernel", "${FILE_DIRNAME}/tipspkernel"], d)}:" # When "tipspkernel" is ENABLED, prepend additional set of directories to FILESPATH FILESPATH =. "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "${CONFIGS_PSP}", "", d)}" # When "tipspkernel" is NOT ENABLED, append additional list of PATCHES_OVER_PSP to SRC_URI SRC_URI_append = "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}" # List additional patches to apply on top of PSP kernel, start with a space PATCHES_OVER_PSP = ""