require ti-dmai.inc # Hack to be able to use recent kernel headers from userspace TARGET_CC_ARCH += " -D__EXPORTED_HEADERS__" DEFAULT_PREFERENCE = "-1" PV = "2_10_00_01+svnr${SRCPV}" # This package has high dependence on kernel, use kernel PR as base and append a local version PR = "${MACHINE_KERNEL_PR}" PR_append = "n" DMAIBRANCH_dm6446 = "trunk" DMAIBRANCH_dm6467 = "branches/GITPSP_INT_101009" DMAIBRANCH_omap3 = "trunk" DMAIBRANCH_dm355 = "branches/GITPSP_INT_101009" DMAIBRANCH_dm365 = "trunk" DMAIBRANCH_omapl137 = "trunk" DMAIBRANCH_omapl138 = "trunk" DMAIBRANCH ?= "" SRCREV_dm6446 = "482" SRCREV_dm6467 = "441" SRCREV_omap3 = "570" SRCREV_dm355 = "424" SRCREV_dm365 = "570" SRCREV_omapl137 = "482" SRCREV_omapl138 = "570" SRCREV ?= ""