require ti-dmai.inc # Need to descend one level more to find source S = "${WORKDIR}/${DMAIBRANCH}/davinci_multimedia_application_interface/dmai_${PV}/dmai" # Hack to be able to use recent kernel headers from userspace TARGET_CC_ARCH += " -D__EXPORTED_HEADERS__" PV = "2_10_00_01+svnr${SRCPV}" LIC_FILES_CHKSUM = "file://dmai_${PV}_License.html;md5=3302f728a5a42f97cabc26a54d7fa607" # This package has high dependence on kernel, use kernel PR as base and append a local version PR = "${MACHINE_KERNEL_PR}" PR_append = "o" DMAIBRANCH_dm6446 = "trunk" DMAIBRANCH_dm6467 = "branches/GITPSP_INT_101009" DMAIBRANCH_omap3 = "trunk" DMAIBRANCH_dm355 = "branches/GITPSP_INT_101009" DMAIBRANCH_dm365 = "trunk" DMAIBRANCH_omapl137 = "trunk" DMAIBRANCH_omapl138 = "trunk" DMAIBRANCH ?= "UNDEFINED_DMAIBRANCH" SRCREV_dm6446 = "482" SRCREV_dm6467 = "441" SRCREV_omap3 = "642" SRCREV_dm355 = "424" SRCREV_dm365 = "570" SRCREV_omapl137 = "482" SRCREV_omapl138 = "570" SRCREV ?= "UNDEFINED_SRCREV" SRC_URI_append = " file://omap3530-r642-remove-include-videodev.diff;striplevel=3 \ file://r642-fix-config-bld.diff;striplevel=3 \ "