DESCRIPTION = "GSTREAMER Plugin (gstreamer-ti) for TI ARM/DSP processors" HOMEPAGE = "https://gforge.ti.com/gf/project/gstreamer_ti/" SECTION = "multimedia" LICENSE = "LGPL" # TODO :: Replace omapl137 with official support in GST (currently linking to omapl138) # TODO :: Codec Server Environment Variables shouldn't be required # TODO :: Add (and check) rc scripts for all targets (just copied for now) (365,6467,omapl137) # TODO :: Check if CPPFLAGS_append is still required # TODO :: Remove ENCODE/DECODE combo exports - these are not used anymore (check?) inherit autotools inherit update-rc.d require recipes-ti/includes/ti-paths.inc require recipes-ti/includes/ti-staging.inc # Rebuild on kernel change since it links statically to ti-dmai, ti-codec-engine, etc PR = "r85+${MACHINE_KERNEL_PR}" DEPENDS = "ti-dmai gstreamer gst-plugins-base" # enable c6accel elements on omapl138 and omap3 #DEPENDS_append_omapl138 = " ti-c6accel " #EXTRA_OECONF_omapl138 = "--enable-c6accel" #DEPENDS_append_omap3 = " ti-c6accel " #EXTRA_OECONF_omap3 = "--enable-c6accel" export C6ACCEL_INSTALL_DIR # gstreamer_ti picks up some config variables from the environment # - variables are used in the gstreamer makefile # - PLATFORM, XDC_PLATFORM, XDC_TARGET, MVTOOL_DIR # - others used by config.bld (which it gets from the dmai config.bld) # - CROSS_COMPILE, PLATFORM_XDC PLATFORM_dm6446 = "dm6446" PLATFORM_dm6467 = "dm6467" PLATFORM_dm6467t = "dm6467t" PLATFORM_omap3 = "omap3530" PLATFORM_dm355 = "dm355" PLATFORM_dm365 = "dm365" PLATFORM_omapl137 = "omapl137" PLATFORM_omapl138 = "omapl138" PLATFORM ?= "UNDEFINED_PLATFORM" GST_TI_PLATFORM = "${PLATFORM}" XDC_PLATFORM_dm6446 = "ti.platforms.evmDM6446" XDC_PLATFORM_dm6467 = "ti.platforms.evmDM6467" XDC_PLATFORM_omap3 = "ti.platforms.evm3530" XDC_PLATFORM_dm355 = "ti.platforms.evmDM355" XDC_PLATFORM_dm365 = "ti.platforms.evmDM365" XDC_PLATFORM_omapl137 = "ti.platforms.evmOMAPL137" XDC_PLATFORM_omapl138 = "ti.platforms.evmOMAPL138" XDC_PLATFORM ?= "UNDEFINED_XDC_PLATFORM" MEMARGS_omap3 = "99M@0x80000000" MEMARGS ?= "UNDEFINED_MEM_ARGS" export MEMARGS export PLATFORM export GST_TI_PLATFORM export XDC_PLATFORM export XDC_TARGET = "gnu.targets.arm.GCArmv5T" export PLATFORM_XDC = "${XDC_PLATFORM}" export CSTOOL_DIR = "${TOOLCHAIN_PATH}" export MVTOOL_DIR = "${TOOLCHAIN_PATH}" export MVTOOL_PREFIX = "${TARGET_PREFIX}" export CROSS_COMPILE = "${TOOLCHAIN_PATH}/${TARGET_PREFIX}" export LINK_XDC_ROOT = "${LINK_INSTALL_DIR}" # export codec combo (or server) locations # Why do we need to do this?? - These will get picked up from CODEC_INSTALL_DIR? # Sould only need this if we change from default server export CODEC_SERVER = "${installdir}/ti-codecs-server/cs.x64P" CPPFLAGS_append = " -DPlatform_${PLATFORM}" # We are still using encode/decode combo for DM6446 export ENCODE_COMBO = "${installdir}/ti-codecs-server/encodeCombo.x64P" export DECODE_COMBO = "${installdir}/ti-codecs-server/decodeCombo.x64P" # Makefile also expects to be able to find the kernel headers from the envirionment export LINUXKERNEL_INSTALL_DIR = "${STAGING_KERNEL_DIR}" do_configure_prepend() { # PSP kernel is based on older DSS. we need to replace linux/omapfb.h with mach/omapfb.h if ! [ -e ${STAGING_KERNEL_DIR}/include/linux/omapfb.h ] ; then sed -i -e s:linux/omapfb:mach/omapfb:g ${S}/src/omapfb.h || true fi # Angstrom 2008 breaks with -Wl,-T, while angstrom 2010 needs it if [ $(${TARGET_PREFIX}gcc -dumpversion | awk -F. '{print $2}') -gt 3 ] ; then # Fix up linkerscripts, recent toolchains need -T to prepend the default script to the custom one for makefile in $(find ${S} -name "Makefile.am") ; do sed -i -e 's:-Wl,$(XDC_CONFIG_BASENAME)/linker.cmd:-Wl,-T,$(XDC_CONFIG_BASENAME)/linker.cmd:g' $makefile done fi } do_compile() { # Recent kernel headers warn against inclusion from userspace for makefile in $(find ${S} -name "Makefile") ; do sed -i -e s:-Werror::g $makefile done oe_runmake } do_install_prepend () { install -d ${D}/${installdir}/gst/${PLATFORM} # copy gstreamer demo scripts cp -R ${WORKDIR}/gstreamer_ti/gstreamer_demo/shared ${D}/${installdir}/gst # If we have loadmodules.sh in WORKDIR then give preference to this over # the default gst-ti loadmdules.sh if [ -f ${WORKDIR}/loadmodules.sh ]; then cp ${WORKDIR}/loadmodules.sh ${D}/${installdir}/gst/${PLATFORM} else cp -R ${WORKDIR}/gstreamer_ti/gstreamer_demo/${PLATFORM} ${D}/${installdir}/gst fi # delete .svn files find ${D}/${installdir}/gst -name .svn -type d | xargs rm -rf chmod 0755 ${D}/${installdir}/gst -R install -d ${D}${sysconfdir}/init.d/ install -m 0755 ${WORKDIR}/gstreamer-ti-rc.sh ${D}${sysconfdir}/init.d/gstti-init sed -i -e 's||${PLATFORM}|g' ${D}${sysconfdir}/init.d/gstti-init install -d ${D}${base_libdir}/systemd/system install -m 0644 ${WORKDIR}/gstti-init.service ${D}${base_libdir}/systemd/system/ sed -i -e 's||${PLATFORM}|g' -e 's|MEMARGS|${MEMARGS}|' ${D}${base_libdir}/systemd/system/gstti-init.service } RRECOMMENDS_${PN}_append_dm6446 += "ti-codecs-dm6446-server ti-cmem-module ti-dsplink-module" RRECOMMENDS_${PN}_append_dm6467 += "ti-codecs-dm6467 ti-cmem-module ti-dsplink-module" RRECOMMENDS_${PN}_append_omap3 += "ti-codecs-omap3530-server ti-cmem-module ti-dsplink-module ti-lpm-module ti-sdma-module" RRECOMMENDS_${PN}_append_dm355 += "ti-codecs-dm355 ti-cmem-module ti-dm355mm-module" RRECOMMENDS_${PN}_append_dm365 += "ti-codecs-dm365 ti-cmem-module ti-dm365mm-module ti-edma-module ti-irq-module" RRECOMMENDS_${PN}_append_omapl137 += "ti-codecs-omapl137-server ti-cmem-module ti-dsplink-module" RRECOMMENDS_${PN}_append_omapl138 += "ti-codecs-omapl138-server ti-cmem-module ti-dsplink-module" FILES_${PN} += "${libdir}/gstreamer-0.10/*.so ${sysconfdir} ${installdir} ${base_libdir}/systemd" FILES_${PN}-dev += "${libdir}/gstreamer-0.10/*.a ${libdir}/gstreamer-0.10/*.la" FILES_${PN}-dbg += "${libdir}/gstreamer-0.10/.debug" pkg_postinst_${PN} () { if test "x$D" != "x"; then echo "Can't run gstreamer-ti postinst offline" exit 1 fi if [ -e ${base_bindir}/systemctl ] ; then systemctl enable gstti-init.service fi if [ -d ${installdir}/ti-codecs-server/ ]; then ln -sf ${installdir}/ti-codecs-server/* ${installdir}/gst/${PLATFORM}/ fi } PACKAGE_ARCH = "${MACHINE_ARCH}" INITSCRIPT_NAME = "gstti-init" INITSCRIPT_PARAMS = "start 30 5 2 . stop 40 0 1 6 ."