README: cleanup, mostly typo and long-line fixing
[glsdk/meta-ti-glsdk.git] / README
diff --git a/README b/README
index 2f017156d4aafb279ae5a93f0d126538746b210a..0f3d25694511d0dcd9aa12debf8ed887968d390d 100644 (file)
--- a/README
+++ b/README
@@ -8,21 +8,20 @@ URI: git://git.angstrom-distribution.org/meta-angstrom
 branch: master
 revision: HEAD
 
-URI: git://git.openembedded.net/meta-openembedded
+URI: git://git.openembedded.org/meta-openembedded
 branch: master
 revision: HEAD
 
-It is recommended to follow the instruction at http://www.angstrom-distribution.org/building-angstrom with one important difference:
+It is recommended to follow the instructions at http://www.angstrom-distribution.org/building-angstrom
+with one important difference:
 
-After "Step 1" go into the newl created 'setup-scripts' directory and do
+After "Step 1" go into the newly created 'setup-scripts' directory and do
+       $ git checkout origin/oe-core -b oe-core
 
-       git checkout origin/oe-core -b oe-core
-
-This will set it up for the OpenEmbedded-core layout instead of the old OpenEmbedded-dev layout.
+This will set it up for the OpenEmbedded-core layout instead of the old
+OpenEmbedded-dev layout.
 
 Send pull requests to meta-ti@yoctoproject.org
 
 Main layer maintainers: Denys Dmytriyenko <denys@ti.com>
                         Koen Kooi <k-kooi@ti.com>
-
-