index 9e91f8dea193e3ca06d901286a74e14d30d824ab..352cb2e49e4d3e9a01154064fbefa9ed5c3fe8ea 100644 (file)
--- a/README
+++ b/README
revision: HEAD
URI: git://git.openembedded.org/meta-openembedded
-layers: meta-oe
+layers: toolchain-layer
branch: master
revision: HEAD
There are known issues when using a toolchain with gcc-4.6 and binutils-2.22
-from OpenEmbedded-Core, thus it is recommended to use meta-openembedded layer
-with gcc-4.5 + Linaro patches and binutils-2.20.1.
+from OpenEmbedded-Core, thus it is recommended to use toolchain-layer from
+meta-openembedded with gcc-4.5 + Linaro patches and binutils-2.20.1.
The base BSP part of meta-ti should work with different OpenEmbedded/Yocto
distributions and layer stacks, such as: