am37x-evm.conf: Use '+=' not '?=' in IMAGE_FSTYPES
[glsdk/meta-ti-glsdk.git] / README
diff --git a/README b/README
index c4c88ec5c1ecc55d79060434fe5f79d9bb375d53..9e91f8dea193e3ca06d901286a74e14d30d824ab 100644 (file)
--- a/README
+++ b/README
@@ -1,23 +1,32 @@
+The official OpenEmbedded/Yocto BSP layer for Texas Instruments platforms.
+
 This layer depends on:
 
 URI: git://git.openembedded.org/openembedded-core
-branch: master
-revision: HEAD
-
-URI: git://git.angstrom-distribution.org/meta-angstrom
+layers: meta
 branch: master
 revision: HEAD
 
 URI: git://git.openembedded.org/meta-openembedded
+layers: meta-oe
 branch: master
 revision: HEAD
 
-It is recommended to follow the instructions at http://www.angstrom-distribution.org/building-angstrom
+There are known issues when using a toolchain with gcc-4.6 and binutils-2.22
+from OpenEmbedded-Core, thus it is recommended to use meta-openembedded layer
+with gcc-4.5 + Linaro patches and binutils-2.20.1.
+
+The base BSP part of meta-ti should work with different OpenEmbedded/Yocto
+distributions and layer stacks, such as:
+distro-less (only with OE-Core), with Yocto/Poky, with Angstrom or Arago.
+
+Please follow the recommended setup procedures of your OE distribution. When
+using in a distro-less configuration, please add to your local.conf:
 
-This will set it up for the OpenEmbedded-core layout instead of the old
-OpenEmbedded-dev layout. You can optionally tweak sources/layers.txt and conf/bblayers.conf to (de)select BSP layers.
+GCCVERSION = "4.5%"
+BINUVERSION = "2.20.1"
 
-Send pull requests to meta-ti@yoctoproject.org
+Send pull requests, patches, comments or questions to meta-ti@yoctoproject.org
 
-Main layer maintainers: Denys Dmytriyenko <denys@ti.com>
-                        Koen Kooi <k-kooi@ti.com>
+Maintainers: Denys Dmytriyenko <denys@ti.com>
+             Koen Kooi <koen@dominion.thruhere.net>