index 0f3d25694511d0dcd9aa12debf8ed887968d390d..c4c88ec5c1ecc55d79060434fe5f79d9bb375d53 100644 (file)
--- a/README
+++ b/README
revision: HEAD
It is recommended to follow the instructions at http://www.angstrom-distribution.org/building-angstrom
-with one important difference:
-
-After "Step 1" go into the newly created 'setup-scripts' directory and do
- $ git checkout origin/oe-core -b oe-core
This will set it up for the OpenEmbedded-core layout instead of the old
-OpenEmbedded-dev layout.
+OpenEmbedded-dev layout. You can optionally tweak sources/layers.txt and conf/bblayers.conf to (de)select BSP layers.
Send pull requests to meta-ti@yoctoproject.org