index 2f017156d4aafb279ae5a93f0d126538746b210a..c4c88ec5c1ecc55d79060434fe5f79d9bb375d53 100644 (file)
--- a/README
+++ b/README
branch: master
revision: HEAD
-URI: git://git.openembedded.net/meta-openembedded
+URI: git://git.openembedded.org/meta-openembedded
branch: master
revision: HEAD
-It is recommended to follow the instruction at http://www.angstrom-distribution.org/building-angstrom with one important difference:
+It is recommended to follow the instructions at http://www.angstrom-distribution.org/building-angstrom
-After "Step 1" go into the newl created 'setup-scripts' directory and do
-
- git checkout origin/oe-core -b oe-core
-
-This will set it up for the OpenEmbedded-core layout instead of the old OpenEmbedded-dev layout.
+This will set it up for the OpenEmbedded-core layout instead of the old
+OpenEmbedded-dev layout. You can optionally tweak sources/layers.txt and conf/bblayers.conf to (de)select BSP layers.
Send pull requests to meta-ti@yoctoproject.org
Main layer maintainers: Denys Dmytriyenko <denys@ti.com>
Koen Kooi <k-kooi@ti.com>
-
-