sdcard_image: add dependency on native ext2 utilities
[glsdk/meta-ti-glsdk.git] / README
diff --git a/README b/README
index 809faa4fc88f34d637c4948b2c876c78498c36c3..c4c88ec5c1ecc55d79060434fe5f79d9bb375d53 100644 (file)
--- a/README
+++ b/README
@@ -8,20 +8,16 @@ URI: git://git.angstrom-distribution.org/meta-angstrom
 branch: master
 revision: HEAD
 
-URI: git://git.openembedded.net/meta-openembedded
+URI: git://git.openembedded.org/meta-openembedded
 branch: master
 revision: HEAD
 
-It is recommended to follow the instruction at http://www.angstrom-distribution.org/building-angstrom with one important difference:
+It is recommended to follow the instructions at http://www.angstrom-distribution.org/building-angstrom
 
-After "Step 1" go into the newl created 'setup-scripts' directory and do
-
-       git checkout origin/oe-core -b oe-core
-
-This will set it up for the OpenEmbedded-core layout instead of the old OpenEmbedded-dev layout.
-
-Send pull requests to angstrom-distro-devel@linuxtogo.org
-
-Main layer maintainer: Koen Kooi <koen@dominion.thruhere.net>
+This will set it up for the OpenEmbedded-core layout instead of the old
+OpenEmbedded-dev layout. You can optionally tweak sources/layers.txt and conf/bblayers.conf to (de)select BSP layers.
 
+Send pull requests to meta-ti@yoctoproject.org
 
+Main layer maintainers: Denys Dmytriyenko <denys@ti.com>
+                        Koen Kooi <k-kooi@ti.com>