index e4170f4e93ab34a72f67f6e5373b5e8b332e86fb..3122e103265816c0f95ddc68f00c1ac7e3de1d3b 100644 (file)
#@NAME: AM37x EVM
#@DESCRIPTION: Machine configuration for the TI AM37x EVM
-PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
-XSERVER = "xserver-xorg \
- xf86-input-evdev \
- xf86-input-mouse \
- xf86-input-tslib \
- xf86-video-omapfb \
- xf86-input-keyboard"
-
-GUI_MACHINE_CLASS = "smallscreen"
-
require conf/machine/include/omap3.inc
-# Ship all kernel modules
+# Use built-in LCD by default
+XSERVER += "xf86-input-tslib"
+GUI_MACHINE_CLASS = "smallscreen"
+MACHINE_FEATURES += "touchscreen ethernet"
-IMAGE_FSTYPES ?= "jffs2 tar.bz2"
+IMAGE_FSTYPES += "ubi tar.gz"
EXTRA_IMAGECMD_jffs2 = "-lnp -e 0x20000 -s 2048"
-SERIAL_CONSOLE = "115200 ttyS0"
+SERIAL_CONSOLE = "115200 ttyO0"
PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp"
-PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
-
-UBOOT_ARCH = "arm"
-UBOOT_MACHINE = "omap3_evm_config"
-XLOAD_MACHINE = "omap3evm_config"
-
-MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"
-
# NOTE: there are NAND and OneNAND versions of this board...
-
# do ubiattach /dev/ubi_ctrl -m 4
# From dmesg:
# UBI: smallest flash I/O unit: 2048
# UBI: physical eraseblock size: 131072 bytes (128 KiB)
# UBI: sub-page size: 512
UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
-