index e8b62792d3f73daf40e8da5ff3d64265d52277f8..a65e36031c10546d4711876f3ca1a41f55f9703e 100644 (file)
#@NAME: Beagleboard machine
#@DESCRIPTION: Machine configuration for the http://beagleboard.org/ board
-PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
-XSERVER = "xserver-xorg \
- xf86-input-evdev \
- xf86-input-mouse \
- xf86-video-omapfb \
- xf86-input-keyboard"
+require conf/machine/include/omap3.inc
# Only has DVI connector for external screen
GUI_MACHINE_CLASS = "bigscreen"
-require conf/machine/include/omap3.inc
-
-# SPL build
-EXTRA_IMAGEDEPENDS = "u-boot"
-
PREFERRED_PROVIDER_virtual/kernel = "linux-mainline"
IMAGE_FSTYPES += "tar.gz ubi"
-EXTRA_IMAGECMD_jffs2 = "-lnp "
+EXTRA_IMAGECMD_jffs2 = "-lnp"
-# Guesswork
SERIAL_CONSOLE = "115200 ttyO2"
UBOOT_MACHINE = "omap3_beagle_config"
# UBI: sub-page size: 512
UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
-# and sdio
-MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa sgx"
-
# For a modularized kernel we want to drag in networking, sound, rtc etc."
MACHINE_EXTRA_RRECOMMENDS = "kernel-module-smsc95xx kernel-module-snd-soc-twl4030 kernel-module-rtc-twl \
kernel-module-snd-soc-omap kernel-module-snd-soc-omap-mcbsp kernel-module-snd-soc-omap3beagle"