]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blobdiff - conf/machine/beagleboard.conf
beagleboard: remove x-load from IMAGE_DEPENDS, we're SPL based now
[glsdk/meta-ti-glsdk.git] / conf / machine / beagleboard.conf
index bd2b8dd81c4c23b7f1791dcd5a9f18a5b5b51851..0043a70047a2ea34f7e0f776361fd0aa2ccc86f9 100644 (file)
@@ -1,7 +1,6 @@
 #@TYPE: Machine
 #@NAME: Beagleboard machine
 #@DESCRIPTION: Machine configuration for the http://beagleboard.org/ board 
-TARGET_ARCH = "arm"
 
 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
 XSERVER = "xserver-xorg \
@@ -15,7 +14,10 @@ GUI_MACHINE_CLASS = "bigscreen"
 
 require conf/machine/include/omap3.inc
 
-PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
+# SPL build
+EXTRA_IMAGEDEPENDS = "u-boot"
+
+PREFERRED_PROVIDER_virtual/kernel = "linux"
 
 IMAGE_FSTYPES += "tar.bz2 ubi"
 EXTRA_IMAGECMD_jffs2 = "-lnp "
@@ -31,6 +33,8 @@ UBOOT_MACHINE = "omap3_beagle_config"
 # UBI: logical eraseblock size:    129024 bytes
 # from ubiattach stdout:
 # UBI device number 0, total 1996 LEBs
+# 
+# Beagleboard C5 has 3998 LEBS (490MiB)
 MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
 
 # do ubiattach /dev/ubi_ctrl -m 4