index ce480193f8e6b35b06886a0a17d72c0e6eedc3fe..0043a70047a2ea34f7e0f776361fd0aa2ccc86f9 100644 (file)
#@TYPE: Machine
#@NAME: Beagleboard machine
#@DESCRIPTION: Machine configuration for the http://beagleboard.org/ board
-TARGET_ARCH = "arm"
PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
XSERVER = "xserver-xorg \
require conf/machine/include/omap3.inc
-PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp"
+# SPL build
+EXTRA_IMAGEDEPENDS = "u-boot"
+
+PREFERRED_PROVIDER_virtual/kernel = "linux"
IMAGE_FSTYPES += "tar.bz2 ubi"
EXTRA_IMAGECMD_jffs2 = "-lnp "
# Guesswork
-SERIAL_CONSOLE = "115200 ttyS2"
+SERIAL_CONSOLE = "115200 ttyO2"
UBOOT_MACHINE = "omap3_beagle_config"
# UBI: logical eraseblock size: 129024 bytes
# from ubiattach stdout:
# UBI device number 0, total 1996 LEBs
+#
+# Beagleboard C5 has 3998 LEBS (490MiB)
MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
# do ubiattach /dev/ubi_ctrl -m 4