beagleboard: switch to linux-mainline and drag in more modules
[glsdk/meta-ti-glsdk.git] / conf / machine / beagleboard.conf
index 73483bc5a26d9806013b9f8551b953a5e0ae7310..a9029d1d5fb828f6af750a2a0d29fac0de6e5649 100644 (file)
@@ -14,7 +14,10 @@ GUI_MACHINE_CLASS = "bigscreen"
 
 require conf/machine/include/omap3.inc
 
-PREFERRED_PROVIDER_virtual/kernel = "linux"
+# SPL build
+EXTRA_IMAGEDEPENDS = "u-boot"
+
+PREFERRED_PROVIDER_virtual/kernel = "linux-mainline"
 
 IMAGE_FSTYPES += "tar.bz2 ubi"
 EXTRA_IMAGECMD_jffs2 = "-lnp "
@@ -43,3 +46,6 @@ UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
 
 # and sdio
 MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa"
+
+# For a modularized kernel we want to drag in networking, sound, rtc etc."
+MACHINE_EXTRA_RRECOMMENDS = "kernel-module-smsc95xx kernel-module-snd-soc-twl4030 kernel-module-rtc-twl"