beagleboard: switch to linux-mainline and drag in more modules
[glsdk/meta-ti-glsdk.git] / conf / machine / beagleboard.conf
index bd2b8dd81c4c23b7f1791dcd5a9f18a5b5b51851..a9029d1d5fb828f6af750a2a0d29fac0de6e5649 100644 (file)
@@ -1,7 +1,6 @@
 #@TYPE: Machine
 #@NAME: Beagleboard machine
 #@DESCRIPTION: Machine configuration for the http://beagleboard.org/ board 
-TARGET_ARCH = "arm"
 
 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
 XSERVER = "xserver-xorg \
@@ -15,7 +14,10 @@ GUI_MACHINE_CLASS = "bigscreen"
 
 require conf/machine/include/omap3.inc
 
-PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
+# SPL build
+EXTRA_IMAGEDEPENDS = "u-boot"
+
+PREFERRED_PROVIDER_virtual/kernel = "linux-mainline"
 
 IMAGE_FSTYPES += "tar.bz2 ubi"
 EXTRA_IMAGECMD_jffs2 = "-lnp "
@@ -31,6 +33,8 @@ UBOOT_MACHINE = "omap3_beagle_config"
 # UBI: logical eraseblock size:    129024 bytes
 # from ubiattach stdout:
 # UBI device number 0, total 1996 LEBs
+# 
+# Beagleboard C5 has 3998 LEBS (490MiB)
 MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
 
 # do ubiattach /dev/ubi_ctrl -m 4
@@ -42,3 +46,6 @@ UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
 
 # and sdio
 MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa"
+
+# For a modularized kernel we want to drag in networking, sound, rtc etc."
+MACHINE_EXTRA_RRECOMMENDS = "kernel-module-smsc95xx kernel-module-snd-soc-twl4030 kernel-module-rtc-twl"