index 0f3cc36b21dd8499cdfce4e1e7a0992a9455417d..212ebe7520a3d01ac0993ec845c9381065e90444 100644 (file)
require conf/machine/include/soc-family.inc
require conf/machine/include/tune-cortexa8.inc
-PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
+
+PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
+
+# For built-in LCD, add xf86-input-tslib
+XSERVER = "xserver-xorg \
+ xf86-input-evdev \
+ xf86-input-mouse \
+ xf86-video-omapfb \
+ xf86-input-keyboard"
+
+# Default to external video, change to smallscreen for built-in LCD
+GUI_MACHINE_CLASS = "bigscreen"
+
# Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r121"
+MACHINE_KERNEL_PR = "r124"
KERNEL_IMAGETYPE = "uImage"
+# Default providers, may need to override for specific machines
+PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
+PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
+
+UBOOT_ARCH = "arm"
+UBOOT_MACHINE = "omap3_evm_config"
+XLOAD_MACHINE = "omap3evm_config"
+
UBOOT_ENTRYPOINT = "0x80008000"
UBOOT_LOADADDRESS = "0x80008000"
-EXTRA_IMAGEDEPENDS += "u-boot x-load"
+# If SPL is not used, may need to add x-load
+EXTRA_IMAGEDEPENDS += "u-boot"
+# List common SoC features, may need to add touchscreen/ethernet for specific machines
+MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen alsa sgx"