index c5926a80d8a3aea6f5eb74ea91c4b6387afd30b9..12b80c6d81d728ca67eb2b38ece4bc2cdfe469aa 100644 (file)
require conf/machine/include/soc-family.inc
require conf/machine/include/tune-cortexa8.inc
-PREFERRED_PROVIDER_virtual/kernel = "linux-ti33x-psp"
+
+PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
+
+# For built-in LCD, add xf86-input-tslib
+XSERVER = "xserver-xorg \
+ xf86-input-evdev \
+ xf86-input-mouse \
+ xf86-video-fbdev \
+ xf86-input-keyboard"
+
+# Default to external video, change to smallscreen for built-in LCD
+GUI_MACHINE_CLASS = "bigscreen"
+
# Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r10"
+MACHINE_KERNEL_PR = "r19"
+
+# Default providers, may need to override for specific machines
+PREFERRED_PROVIDER_virtual/kernel = "linux-ti-staging"
+PREFERRED_PROVIDER_virtual/bootloader = "u-boot-ti-staging"
+PREFERRED_PROVIDER_u-boot = "u-boot-ti-staging"
KERNEL_IMAGETYPE = "uImage"
+UBOOT_ARCH = "arm"
+UBOOT_MACHINE = "am335x_evm_config"
+
UBOOT_ENTRYPOINT = "0x80008000"
UBOOT_LOADADDRESS = "0x80008000"
EXTRA_IMAGEDEPENDS += "u-boot"
+
+# List common SoC features, may need to add touchscreen for specific machines
+MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen alsa ethernet sgx"