index e73d84be7846be3e1bb3ecf32d12ef6422a7cabd..c878d52200911a3402401e7e2d980cdd7020cac7 100644 (file)
#@NAME: Keystone 2 machine
#@DESCRIPTION: Machine configuration for the TI Keystone 2
-PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
-XSERVER = "xserver-xorg \
- xf86-input-evdev \
- xf86-video-fbdev"
-
-GUI_MACHINE_CLASS = "bigscreen"
-
require conf/machine/include/keystone.inc
-#EXTRA_IMAGEDEPENDS = "u-boot"
-PREFERRED_PROVIDER_virtual/kernel = "linux-keystone"
-
-IMAGE_FSTYPES += "tar.bz2 cpio"
+IMAGE_FSTYPES += "ubi tar.gz cpio"
SERIAL_CONSOLE = "115200 ttyS0"
SYSVINIT_ENABLED_GETTYS = ""
-UBOOT_MACHINE = "tci6638_evm_config"
-
-MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa"
+# do ubiattach /dev/ubi_ctrl -m 4
+# From dmesg:
+# UBI: smallest flash I/O unit: 2048
+# UBI: logical eraseblock size: 126976 bytes
+# from ubiattach stdout:
+# UBI device number 0, total 857 LEBs
+# MKUBIFS_ARGS = "-m 2048 -e 129024 -c 857"
+MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 857"
+
+# do ubiattach /dev/ubi_ctrl -m 4
+# from dmesg:
+# UBI: smallest flash I/O unit: 2048
+# UBI: physical eraseblock size: 131072 bytes (128 KiB)
+# UBI: sub-page size: 2048
+UBINIZE_ARGS = "-m 2048 -p 128KiB -s 2048 -O 2048"