hawkboard: remove machine definition, since it's unsupported
[glsdk/meta-ti-glsdk.git] / conf / machine / omap3-touchbook.conf
index 95d93ac04bc7b000713a4347c8d204ffca68835d..6c52d9eeb7476bc5c67c31c69db72400fbac0797 100644 (file)
@@ -1,7 +1,6 @@
 #@TYPE: Machine
 #@NAME: Always Innovating touchbook
 #@DESCRIPTION: Machine configuration for the http://www.alwaysinnovating.com/touchbook/
-TARGET_ARCH = "arm"
 
 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
 XSERVER = "xserver-xorg \
@@ -43,7 +42,5 @@ MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
 # UBI: sub-page size:              512
 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
 
-
-
 # and sdio
-MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa touchscreen"
+MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa touchscreen sgx"