am335x-evm, omap3*: drop remaining TARGET_ARCH, wrecking sstate
[glsdk/meta-ti-glsdk.git] / conf / machine / omap3evm.conf
index 16caf05a7e234ded921d70cb3b1231518c6d4602..dfedf0fc7221efb68503227e1f98f05b98a59a6d 100644 (file)
@@ -1,7 +1,6 @@
 #@TYPE: Machine
 #@NAME: OMAP3 EVM
 #@DESCRIPTION: Machine configuration for the TI OMAP3 EVM
-TARGET_ARCH = "arm"
 
 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
 XSERVER = "xserver-xorg \
@@ -49,4 +48,3 @@ MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
 # UBI: physical eraseblock size:   131072 bytes (128 KiB)
 # UBI: sub-page size:              512
 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
-