]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blobdiff - conf/machine/omap5-evm.conf
omap5-evm: Add OMAP5 EVM configuration
[glsdk/meta-ti-glsdk.git] / conf / machine / omap5-evm.conf
diff --git a/conf/machine/omap5-evm.conf b/conf/machine/omap5-evm.conf
new file mode 100644 (file)
index 0000000..0504bb6
--- /dev/null
@@ -0,0 +1,36 @@
+#@TYPE: Machine
+#@NAME: OMAP5 EVM
+#@DESCRIPTION: Machine configuration for the TI OMAP5 uEVM
+
+require conf/machine/include/omap-a15.inc
+
+IMAGE_FSTYPES += "ubi tar.gz"
+
+SERIAL_CONSOLE = "115200 ttyO0"
+
+# UBI information.  Note that this is board and kernel specific.  Changes
+# in your kernel port may require changes in these variables.  For more
+# details about this board please see
+# http://processors.wiki.ti.com/index.php/UBIFS_Support
+
+# do ubiattach /dev/ubi_ctrl -m 7 -O 2048
+# From dmesg:
+# UBI: smallest flash I/O unit:    2048
+# UBI: logical eraseblock size:    126976 bytes
+# from ubiattach stdout:
+# UBI device number 0, total 1988 LEBs
+MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 3836"
+
+# do ubiattach /dev/ubi_ctrl -m 7 -O 2048
+# from dmesg:
+# UBI: smallest flash I/O unit:    2048
+# UBI: physical eraseblock size:   131072 bytes (128 KiB)
+# UBI: sub-page size:              512
+# UBI: VID header offset:          2048 (aligned 2048)
+UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512 -O 2048"
+
+UBOOT_MACHINE = "omap5_evm_config"
+
+# Currently removing the sgx machine feature because there is no SGX package
+# available for omap5
+MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"