[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap / base / 0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch
diff --git a/recipes-bsp/linux/linux-omap/base/0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch b/recipes-bsp/linux/linux-omap/base/0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch
index 017a0248df14173948b2f46013686c4a2b900393..af12b2c92c63b95aa199d295b92a7c2a25161657 100644 (file)
--- a/recipes-bsp/linux/linux-omap/base/0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch
+++ b/recipes-bsp/linux/linux-omap/base/0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch
-From 92cbd878f5b92d915dadb5bed412eb013141fdfe Mon Sep 17 00:00:00 2001
+From f7d71be36165002251727019b1a03a19938bfa64 Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@beagleboard.org>
Date: Mon, 20 Dec 2010 11:57:56 +0100
Subject: [PATCH 13/28] omap3: beagleboard: add WIP support for beagleboardtoys WL12xx board
Signed-off-by: Koen Kooi <koen@beagleboard.org>
---
- arch/arm/mach-omap2/board-omap3beagle.c | 68 +++++++++++++++++++++++++++++++
- 1 files changed, 68 insertions(+), 0 deletions(-)
+ arch/arm/mach-omap2/board-omap3beagle.c | 84 ++++++++++++++++++++++++++++++-
+ 1 files changed, 83 insertions(+), 1 deletions(-)
diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
-index 64a181e..f699701 100644
+index 64a181e..59b26da 100644
--- a/arch/arm/mach-omap2/board-omap3beagle.c
+++ b/arch/arm/mach-omap2/board-omap3beagle.c
@@ -146,6 +146,67 @@ fail0:
+ .gpio_wp = 29,
+ },
+ {
-+ .name = "wl1271",
-+ .mmc = 2,
-+ .caps = MMC_CAP_4_BIT_DATA,
-+ .gpio_wp = -EINVAL,
-+ .gpio_cd = -EINVAL,
-+ .nonremovable = true,
++ .name = "wl1271",
++ .mmc = 2,
++ .caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD,
++ .gpio_wp = -EINVAL,
++ .gpio_cd = -EINVAL,
++ .nonremovable = true,
+ },
+ {} /* Terminator */
+ };
#if defined(CONFIG_ENC28J60) || defined(CONFIG_ENC28J60_MODULE)
#include <plat/mcspi.h>
-@@ -384,7 +445,14 @@ static int beagle_twl_gpio_setup(struct device *dev,
+@@ -384,11 +445,24 @@ static int beagle_twl_gpio_setup(struct device *dev,
}
/* gpio + 0 is "mmc0_cd" (input/IRQ) */
mmc[0].gpio_cd = gpio + 0;
+#if defined(CONFIG_WL1271) || defined(CONFIG_WL1271_MODULE)
-+ if(!strcmp(expansionboard_name, "fixme-beagletoy"))
++ if(!strcmp(expansionboard_name, "bbtoys-wifi")) {
+ omap2_hsmmc_init(mmcbbt);
-+ else
++ /* link regulators to MMC adapters */
++ beagle_vmmc1_supply.dev = mmcbbt[0].dev;
++ beagle_vsim_supply.dev = mmcbbt[0].dev;
++ } else {
+ omap2_hsmmc_init(mmc);
++ /* link regulators to MMC adapters */
++ beagle_vmmc1_supply.dev = mmc[0].dev;
++ beagle_vsim_supply.dev = mmc[0].dev;
++ }
+#else
omap2_hsmmc_init(mmc);
-+#endif
-
+-
/* link regulators to MMC adapters */
beagle_vmmc1_supply.dev = mmc[0].dev;
+ beagle_vsim_supply.dev = mmc[0].dev;
++#endif
+
+ /* REVISIT: need ehci-omap hooks for external VBUS
+ * power switch and overcurrent detect
+@@ -788,6 +862,14 @@ static void __init omap3_beagle_init(void)
+ gpio_export(162, 1);
+ }
+
++ if(!strcmp(expansionboard_name, "bbtoys-wifi"))
++ {
++ if (wl12xx_set_platform_data(&omap_beagle_wlan_data))
++ pr_err("error setting wl12xx data\n");
++ printk(KERN_INFO "Beagle expansionboard: registering wl12xx platform device\n");
++ platform_device_register(&omap_vwlan_device);
++ }
++
+ usb_musb_init(&musb_board_data);
+ usb_ehci_init(&ehci_pdata);
+ omap3beagle_flash_init();
--
1.6.6.1