[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap / base / 0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch
diff --git a/recipes-bsp/linux/linux-omap/base/0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch b/recipes-bsp/linux/linux-omap/base/0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch
index 9b08d5f682aa886fcae6061e0dbf04441c29a534..af12b2c92c63b95aa199d295b92a7c2a25161657 100644 (file)
--- a/recipes-bsp/linux/linux-omap/base/0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch
+++ b/recipes-bsp/linux/linux-omap/base/0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch
/* gpio + 0 is "mmc0_cd" (input/IRQ) */
mmc[0].gpio_cd = gpio + 0;
+#if defined(CONFIG_WL1271) || defined(CONFIG_WL1271_MODULE)
-+ if(!strcmp(expansionboard_name, "fixme-beagletoy")) {
++ if(!strcmp(expansionboard_name, "bbtoys-wifi")) {
+ omap2_hsmmc_init(mmcbbt);
+ /* link regulators to MMC adapters */
+ beagle_vmmc1_supply.dev = mmcbbt[0].dev;
gpio_export(162, 1);
}
-+ if(!strcmp(expansionboard_name, "fixme-beagletoy"))
++ if(!strcmp(expansionboard_name, "bbtoys-wifi"))
+ {
+ if (wl12xx_set_platform_data(&omap_beagle_wlan_data))
+ pr_err("error setting wl12xx data\n");