[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap / base / 0020-OMAP-DSS2-Add-support-for-LG-Philips-LB035Q02-panel.patch
diff --git a/recipes-bsp/linux/linux-omap/0020-OMAP-DSS2-Add-support-for-LG-Philips-LB035Q02-panel.patch b/recipes-bsp/linux/linux-omap/base/0020-OMAP-DSS2-Add-support-for-LG-Philips-LB035Q02-panel.patch
similarity index 98%
rename from recipes-bsp/linux/linux-omap/0020-OMAP-DSS2-Add-support-for-LG-Philips-LB035Q02-panel.patch
rename to recipes-bsp/linux/linux-omap/base/0020-OMAP-DSS2-Add-support-for-LG-Philips-LB035Q02-panel.patch
index c6d79510c972309226aa2d58335cca8bdba790e8..42bb5d1e804ab317d812ebed42b330f0791d7c18 100644 (file)
rename from recipes-bsp/linux/linux-omap/0020-OMAP-DSS2-Add-support-for-LG-Philips-LB035Q02-panel.patch
rename to recipes-bsp/linux/linux-omap/base/0020-OMAP-DSS2-Add-support-for-LG-Philips-LB035Q02-panel.patch
index c6d79510c972309226aa2d58335cca8bdba790e8..42bb5d1e804ab317d812ebed42b330f0791d7c18 100644 (file)
+++ b/recipes-bsp/linux/linux-omap/base/0020-OMAP-DSS2-Add-support-for-LG-Philips-LB035Q02-panel.patch
-From 36be685c580ace452461045b9278631330f18c89 Mon Sep 17 00:00:00 2001
+From 571cdd24aee8cd6091bcc4dac0d8a0affc3500bf Mon Sep 17 00:00:00 2001
From: Steve Sakoman <steve@sakoman.com>
Date: Thu, 17 Dec 2009 15:05:30 -0800
-Subject: [PATCH 20/29] OMAP: DSS2: Add support for LG Philips LB035Q02 panel
+Subject: [PATCH 20/26] OMAP: DSS2: Add support for LG Philips LB035Q02 panel
---
drivers/video/omap2/displays/Kconfig | 12 +