[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap / base / 0021-OMAP-DSS2-add-bootarg-for-selecting-svideo-or-compos.patch
diff --git a/recipes-bsp/linux/linux-omap/0021-OMAP-DSS2-add-bootarg-for-selecting-svideo-or-compos.patch b/recipes-bsp/linux/linux-omap/base/0021-OMAP-DSS2-add-bootarg-for-selecting-svideo-or-compos.patch
similarity index 94%
rename from recipes-bsp/linux/linux-omap/0021-OMAP-DSS2-add-bootarg-for-selecting-svideo-or-compos.patch
rename to recipes-bsp/linux/linux-omap/base/0021-OMAP-DSS2-add-bootarg-for-selecting-svideo-or-compos.patch
index 3bdb0bc7fd138b1b6916ea8a0be64902797a44d2..b3b2d12dcc17a4d4ba90bf69f15fe60297720ebe 100644 (file)
rename from recipes-bsp/linux/linux-omap/0021-OMAP-DSS2-add-bootarg-for-selecting-svideo-or-compos.patch
rename to recipes-bsp/linux/linux-omap/base/0021-OMAP-DSS2-add-bootarg-for-selecting-svideo-or-compos.patch
index 3bdb0bc7fd138b1b6916ea8a0be64902797a44d2..b3b2d12dcc17a4d4ba90bf69f15fe60297720ebe 100644 (file)
+++ b/recipes-bsp/linux/linux-omap/base/0021-OMAP-DSS2-add-bootarg-for-selecting-svideo-or-compos.patch
-From a8f054b88944b7e1bd9b017eee1db76e90db0039 Mon Sep 17 00:00:00 2001
+From d4ae1b11c94e268467ff6cb6143b934733ed762a Mon Sep 17 00:00:00 2001
From: Steve Sakoman <steve@sakoman.com>
Date: Tue, 19 Jan 2010 21:19:15 -0800
-Subject: [PATCH 21/29] OMAP: DSS2: add bootarg for selecting svideo or composite for tv output
+Subject: [PATCH 21/26] OMAP: DSS2: add bootarg for selecting svideo or composite for tv output
also add pal-16 and ntsc-16 omapfb.mode settings for 16bpp
---