[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap / dvfs / 0001-OMAP3-PM-Adding-T2-enabling-of-smartreflex.patch
diff --git a/recipes-bsp/linux/linux-omap/dvfs/0001-OMAP3-PM-Adding-T2-enabling-of-smartreflex.patch b/recipes-bsp/linux/linux-omap/dvfs/0001-OMAP3-PM-Adding-T2-enabling-of-smartreflex.patch
index 868906c9ad1e14c795f44957efcc18a33a3b8346..eafc4d30c6f532b714c9228179fcdc4c8369271b 100644 (file)
-From 405be95c4b7c397815b20052dbaa43ce36c1a724 Mon Sep 17 00:00:00 2001
+From 8548db6d3cf115b29142f803d701122dc4cbb775 Mon Sep 17 00:00:00 2001
From: Thara Gopinath <thara@ti.com>
Date: Fri, 31 Dec 2010 13:35:02 +0530
-Subject: [PATCH 01/19] OMAP3: PM: Adding T2 enabling of smartreflex
+Subject: [PATCH 01/20] OMAP3: PM: Adding T2 enabling of smartreflex
The smartreflex bit on twl4030 needs to be enabled by default irrespective
of whether smartreflex module is enabled on the OMAP side or not.