[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap / linus / 0055-ARM-it8152-add-IT8152_LAST_IRQ-definition-to-fix-bui.patch
diff --git a/recipes-bsp/linux/linux-omap/linus/0056-ARM-it8152-add-IT8152_LAST_IRQ-definition-to-fix-bui.patch b/recipes-bsp/linux/linux-omap/linus/0055-ARM-it8152-add-IT8152_LAST_IRQ-definition-to-fix-bui.patch
similarity index 92%
rename from recipes-bsp/linux/linux-omap/linus/0056-ARM-it8152-add-IT8152_LAST_IRQ-definition-to-fix-bui.patch
rename to recipes-bsp/linux/linux-omap/linus/0055-ARM-it8152-add-IT8152_LAST_IRQ-definition-to-fix-bui.patch
index fadc8226dec11fdfa982c09afe45b5f9db2943a2..9a1f006b445b369e30825ad51f257b47e83fbefa 100644 (file)
rename from recipes-bsp/linux/linux-omap/linus/0056-ARM-it8152-add-IT8152_LAST_IRQ-definition-to-fix-bui.patch
rename to recipes-bsp/linux/linux-omap/linus/0055-ARM-it8152-add-IT8152_LAST_IRQ-definition-to-fix-bui.patch
index fadc8226dec11fdfa982c09afe45b5f9db2943a2..9a1f006b445b369e30825ad51f257b47e83fbefa 100644 (file)
--- a/recipes-bsp/linux/linux-omap/linus/0056-ARM-it8152-add-IT8152_LAST_IRQ-definition-to-fix-bui.patch
+++ b/recipes-bsp/linux/linux-omap/linus/0055-ARM-it8152-add-IT8152_LAST_IRQ-definition-to-fix-bui.patch
-From 823a2df258627b80df2e75056b850424a8eb5fed Mon Sep 17 00:00:00 2001
+From 83c04c29567a2f57c4881c8c11bce2bd4bc0b0ab Mon Sep 17 00:00:00 2001
From: Mike Rapoport <mike@compulab.co.il>
Date: Wed, 29 Dec 2010 09:06:26 +0200
-Subject: [PATCH 56/66] ARM: it8152: add IT8152_LAST_IRQ definition to fix build error
+Subject: [PATCH 55/65] ARM: it8152: add IT8152_LAST_IRQ definition to fix build error
The commit 6ac6b817f3f4c23c5febd960d8deb343e13af5f3 (ARM: pxa: encode
IRQ number into .nr_irqs) removed definition of ITE_LAST_IRQ which