omap3-sgx-modules: remove unnecessary patches for x11, cleanup old patch
[glsdk/meta-ti-glsdk.git] / recipes-bsp / powervr-drivers / omap3-sgx-modules / kernel-30.patch
index 957a15473ba01cfb56c96a9efcaebfb18cea65c8..269d459ba3e1f0337fdb011919ee803be14bbeb3 100644 (file)
@@ -1,38 +1,38 @@
-From: Steve Sakoman\r
-Subject: omap3-sgx-modules: Fix build for Linux 3.0\r
-\r
-This patch implements the header change from plat/display.h to video/omapdss.h\r
-\r
-Signed-off-by: Steve Sakoman <steve@sakoman.com>\r
-\r
---- GFX_Linux_KM/services4/3rdparty/dc_omap3430_linux/omaplfb_linux.c-orig     2011-08-01 07:21:45.000000000 -0700\r
-+++ GFX_Linux_KM/services4/3rdparty/dc_omap3430_linux/omaplfb_linux.c  2011-08-01 07:29:32.000000000 -0700\r
-@@ -47,12 +47,12 @@\r
- #if defined (SUPPORT_TI_DSS_FW)\r
- #include <asm/io.h>\r
\r
--#if (LINUX_VERSION_CODE > KERNEL_VERSION(2,6,26))\r
--#if (LINUX_VERSION_CODE > KERNEL_VERSION(2,6,31))\r
-+#if (LINUX_VERSION_CODE > KERNEL_VERSION(2,6,39)))\r
-+#include <video/omapdss.h>\r
-+#elif (LINUX_VERSION_CODE > KERNEL_VERSION(2,6,31))\r
- #include <plat/display.h>\r
--#else \r
-+#elif (LINUX_VERSION_CODE > KERNEL_VERSION(2,6,26))\r
- #include <mach/display.h>\r
--#endif \r
- #else \r
- #include <asm/arch-omap/display.h>\r
- #endif \r
-@@ -64,7 +64,11 @@ extern int omap_dispc_request_irq(unsign\r
- extern void omap_dispc_free_irq(unsigned long, void (*)(void *), void *);\r
- extern void omap_dispc_set_plane_base(int plane, IMG_UINT32 phys_addr);\r
- #else\r
-+#if (LINUX_VERSION_CODE > KERNEL_VERSION(2,6,39))\r
-+#include <video/omapdss.h>\r
-+#else\r
- #include <plat/display.h>\r
-+#endif\r
- #include <linux/console.h>\r
- #include <linux/fb.h>\r
- static omap_dispc_isr_t *pOMAPLFBVSyncISRHandle = NULL;
\ No newline at end of file
+From: Steve Sakoman
+Subject: omap3-sgx-modules: Fix build for Linux 3.0
+
+This patch implements the header change from plat/display.h to video/omapdss.h
+
+Signed-off-by: Steve Sakoman <steve at sakoman.com>
+
+--- GFX_Linux_KM/services4/3rdparty/dc_omap3430_linux/omaplfb_linux.c-orig     2011-08-01 07:21:45.000000000 -0700
++++ GFX_Linux_KM/services4/3rdparty/dc_omap3430_linux/omaplfb_linux.c  2011-08-01 07:29:32.000000000 -0700
+@@ -47,12 +47,12 @@
+ #if defined (SUPPORT_TI_DSS_FW)
+ #include <asm/io.h>
+-#if (LINUX_VERSION_CODE > KERNEL_VERSION(2,6,26))
+-#if (LINUX_VERSION_CODE > KERNEL_VERSION(2,6,31))
++#if (LINUX_VERSION_CODE > KERNEL_VERSION(2,6,39)))
++#include <video/omapdss.h>
++#elif (LINUX_VERSION_CODE > KERNEL_VERSION(2,6,31))
+ #include <plat/display.h>
+-#else 
++#elif (LINUX_VERSION_CODE > KERNEL_VERSION(2,6,26))
+ #include <mach/display.h>
+-#endif 
+ #else 
+ #include <asm/arch-omap/display.h>
+ #endif 
+@@ -64,7 +64,11 @@ extern int omap_dispc_request_irq(unsign
+ extern void omap_dispc_free_irq(unsigned long, void (*)(void *), void *);
+ extern void omap_dispc_set_plane_base(int plane, IMG_UINT32 phys_addr);
+ #else
++#if (LINUX_VERSION_CODE > KERNEL_VERSION(2,6,39))
++#include <video/omapdss.h>
++#else
+ #include <plat/display.h>
++#endif
+ #include <linux/console.h>
+ #include <linux/fb.h>
+ static omap_dispc_isr_t *pOMAPLFBVSyncISRHandle = NULL;