[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot / 2011.09git / 0003-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
similarity index 67%
rename from recipes-bsp/u-boot/u-boot/2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
index 721955475404f0301b9eccf836fb014f14dd9f8f..8096df0a1bd0c521509eb3843e488b6f201fb561 100644 (file)
rename from recipes-bsp/u-boot/u-boot/2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
index 721955475404f0301b9eccf836fb014f14dd9f8f..8096df0a1bd0c521509eb3843e488b6f201fb561 100644 (file)
--- a/recipes-bsp/u-boot/u-boot/2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
+++ b/recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
-From 63e5b3b4271917e0a3c5a4903a76fdfb30118d3c Mon Sep 17 00:00:00 2001
+From ca9a3452249bfda3d9a8096794b4fbfbf212d72f Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Tue, 1 Nov 2011 12:22:30 +0100
-Subject: [PATCH 4/4] am335x-evm: make MMC rootfs RO on boot so fsck works
+Subject: [PATCH 03/10] am335x-evm: make MMC rootfs RO on boot so fsck works
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
---
include/configs/am335x_evm.h | 2 +-
- 1 files changed, 1 insertions(+), 1 deletions(-)
+ 1 file changed, 1 insertion(+), 1 deletion(-)
diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
-index 6143dc3..56e36da 100755
+index 2558775..1b4fa37 100755
--- a/include/configs/am335x_evm.h
+++ b/include/configs/am335x_evm.h
@@ -50,7 +50,7 @@
"mmc_dev=0\0" \
- "mmc_root=/dev/mmcblk0p2 rw\0" \
+ "mmc_root=/dev/mmcblk0p2 ro\0" \
- "nand_root=/dev/mtdblock7 rw\0" \
+ "nand_root=ubi0:rootfs rw ubi.mtd=7,2048\0" \
"spi_root=/dev/mtdblock4 rw\0" \
"nor_root=/dev/mtdblock3 rw\0" \
--
-1.7.2.5
+1.7.10