u-boot: unify denx.de SRC_URIs to match all others
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot_2011.06.bb
index 9c227d8f72b99e95c9b744a9a6ae1a83f1ddeeb7..4fa8f071357bb51c619d4b522f45909807d1b659 100644 (file)
@@ -1,9 +1,9 @@
 require u-boot.inc
 
 # No patches for other machines yet
-COMPATIBLE_MACHINE = "(beagleboard|omap4430-panda)"
+COMPATIBLE_MACHINE = "(beagleboard)"
 
-SRC_URI = "git://www.denx.de/git/u-boot.git;protocol=git \
+SRC_URI = "git://git.denx.de/u-boot.git;protocol=git \
            file://2011.06/0001-OMAP3-Beagle-Pin-Mux-initialization-glitch-fix.patch \
            file://2011.06/0002-OMAP-Remove-omapfb.debug-y-from-Beagle-and-Overo-env.patch \
            file://2011.06/0003-OMAP3-beagle-pass-expansionboard-name-in-bootargs.patch \
@@ -34,11 +34,17 @@ SRC_URI = "git://www.denx.de/git/u-boot.git;protocol=git \
            file://2011.06/0028-BeagleBoard-config-make-mtest-run.patch \
            file://2011.06/0029-BeagleBoard-config-increase-command-line-functionali.patch \
            file://2011.06/0030-BeagleBoard-config-add-optargs-buddy-camera.patch \
+           file://2011.06/0031-omap4-add-support-for-gpios.patch \
+           file://2011.06/0032-omap4-add-support-for-EHCI.patch \
+           file://2011.06/0033-omap4_panda-add-support-for-EHCI.patch \
+           file://2011.06/0034-omap4_panda-adding-support-for-smsc-and-tftp-boot.patch \
+           file://2011.06/0035-omap4_panda-use-uImage.panda-for-tftp.patch \
            file://fw_env.config \
           "
 # v2011.06 tag -> b1af6f532e0d348b153d5c148369229d24af361a
 SRCREV = "b1af6f532e0d348b153d5c148369229d24af361a"
 PV = "2011.06"
+PR = "r1"
 
 LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"