index 272ed70d7d5dc228db2958cd239f88db2ff608fd..0bd39d3735f0d9a3f17c23a97db9e306369afb8b 100644 (file)
COMPATIBLE_MACHINE = "(ti33x)"
DEFAULT_PREFERENCE_ti33x = "99"
PV = "2011.09+git"
-PR = "r11"
+PR = "r14"
# SPL build
UBOOT_BINARY = "u-boot.img"
@@ -16,12 +16,11 @@ SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;br
file://2011.09git/0002-am335x_evm-set-bootdelay-to-0.patch \
file://2011.09git/0003-am335x-evm-make-rootfs-RO-on-boot.patch \
file://2011.09git/0001-mach-types-Add-new-beaglebone-machine-type.patch \
- file://2011.09git/0002-evm-If-beaglebone-is-detected-pass-the-MACH_TYPE_BEA.patch \
file://2011.09git/0003-am335x_evm-single-byte-address-EEPROM-for-board-iden.patch \
file://2011.09git/0004-am335x-evm-fall-back-to-bone-if-header.config-is-emp.patch \
"
-SRCREV = "4b41772ae4ef8fbea0b3e93af169a115e3ad6d12"
+SRCREV = "9158d7f37d596b867039345cb2e3f8f18f54fe46"
LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"