]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blobdiff - recipes-bsp/u-boot/u-boot_2011.10rc.bb
U-boot 2011.10rc: Refresh PMIC patch with Rev A1 fixes
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot_2011.10rc.bb
index 3f6e5705cd9e9e354064f54b9bc5805c6a9ce9f2..39d88b619ab45b343f78259873f2e9a79f511f3a 100644 (file)
@@ -4,7 +4,7 @@ require u-boot.inc
 COMPATIBLE_MACHINE = "(ti33x)"
 DEFAULT_PREFERENCE_ti33x = "99"
 PV = "2011.09+git"
-PR = "r12"
+PR = "r19"
 
 # SPL build
 UBOOT_BINARY = "u-boot.img"
@@ -12,16 +12,15 @@ UBOOT_IMAGE = "u-boot-${MACHINE}-${PV}-${PR}.img"
 UBOOT_SYMLINK = "u-boot-${MACHINE}.img"
 
 SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;branch=int_am335xpsp_04.06.00.01-v2011.09-for-sdk-05.03.00.00 \
-           file://2011.09git/0001-am335x_evm-boot-kernel-from-ext2-3-filesystem.patch \
-           file://2011.09git/0002-am335x_evm-set-bootdelay-to-0.patch \
-           file://2011.09git/0003-am335x-evm-make-rootfs-RO-on-boot.patch \
-           file://2011.09git/0001-mach-types-Add-new-beaglebone-machine-type.patch \
-           file://2011.09git/0002-evm-If-beaglebone-is-detected-pass-the-MACH_TYPE_BEA.patch \
-           file://2011.09git/0003-am335x_evm-single-byte-address-EEPROM-for-board-iden.patch \
-           file://2011.09git/0004-am335x-evm-fall-back-to-bone-if-header.config-is-emp.patch \
+           file://2011.09git/0001-am335x_evm-only-do-in-kernel-dhcp-when-using-NFS-use.patch \
+           file://2011.09git/0002-am335x_evm-boot-kernel-from-boot-in-ext2-3-filesyste.patch \
+           file://2011.09git/0003-am335x_evm-set-bootdelay-to-1.patch \
+           file://2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch \
+           file://2011.09git/0005-am335x-Change-mmc_load_uimage-to-load-at-a-fixed-add.patch \
+           file://2011.09git/0006-am335x-evm-Fix-bone-pmic-shut-down-over-USB-power.patch \
           "
 
-SRCREV = "066e4c106677e9243bd7ae26e638f8d98e1f0606"
+SRCREV = "f63b270e47f62f4d1a05b2001357e215966c6f5a"
 
 LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"