index 5607bd6775b2f5c4b013dacba5ad44b74a95ebd8..39d88b619ab45b343f78259873f2e9a79f511f3a 100644 (file)
require u-boot.inc
# No patches for other machines yet
-COMPATIBLE_MACHINE = "beaglebone"
-DEFAULT_PREFERENCE_beaglebone = "99"
+COMPATIBLE_MACHINE = "(ti33x)"
+DEFAULT_PREFERENCE_ti33x = "99"
PV = "2011.09+git"
-PR = "r3"
+PR = "r19"
# SPL build
UBOOT_BINARY = "u-boot.img"
UBOOT_IMAGE = "u-boot-${MACHINE}-${PV}-${PR}.img"
UBOOT_SYMLINK = "u-boot-${MACHINE}.img"
-SRC_URI = "git://github.com/joelagnel/u-boot.git;protocol=git;branch=bone-bringup \
- file://0001-am335x-evm-hack-in-ethernet-rmii-clock.patch \
- file://0002-am335x_evm-reduced-bootdelay-to-0.patch \
- file://0003-am335x_evm-boot-kernel-from-ext2-filesystem.patch \
- file://0004-am335x_evm-read-uEnv.txt-instead-of-boot.scr.patch \
- file://0005-am335x_evm-remove-redundant-attempt-to-load-uImage.patch \
+SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;branch=int_am335xpsp_04.06.00.01-v2011.09-for-sdk-05.03.00.00 \
+ file://2011.09git/0001-am335x_evm-only-do-in-kernel-dhcp-when-using-NFS-use.patch \
+ file://2011.09git/0002-am335x_evm-boot-kernel-from-boot-in-ext2-3-filesyste.patch \
+ file://2011.09git/0003-am335x_evm-set-bootdelay-to-1.patch \
+ file://2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch \
+ file://2011.09git/0005-am335x-Change-mmc_load_uimage-to-load-at-a-fixed-add.patch \
+ file://2011.09git/0006-am335x-evm-Fix-bone-pmic-shut-down-over-USB-power.patch \
"
-SRCREV = "d643e691ab2055ef64f73dd70300a73e0443d1ef"
+
+SRCREV = "f63b270e47f62f4d1a05b2001357e215966c6f5a"
LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"