index ad104d69a1e39c62e5fb67950343bcca74c31fce..51f718430dc08e924526aa6a7c56044561f0580b 100644 (file)
COMPATIBLE_MACHINE = "(ti33x)"
DEFAULT_PREFERENCE_ti33x = "99"
PV = "2011.09+git"
-PR = "r10"
+PR = "r24"
# SPL build
UBOOT_BINARY = "u-boot.img"
UBOOT_IMAGE = "u-boot-${MACHINE}-${PV}-${PR}.img"
UBOOT_SYMLINK = "u-boot-${MACHINE}.img"
-SRC_URI = "git://github.com/trini/u-boot.git;protocol=git;branch=int_am335xpsp_04.06.00.01-v2011.09-for-sdk-05.03.00.00 \
- file://2011.09git/0001-am335x_evm-boot-kernel-from-ext2-3-filesystem.patch \
- file://2011.09git/0002-am335x_evm-set-bootdelay-to-0.patch \
- file://2011.09git/0003-am335x-evm-make-rootfs-RO-on-boot.patch \
- file://2011.09git/0001-mach-types-Add-new-beaglebone-machine-type.patch \
- file://2011.09git/0002-evm-If-beaglebone-is-detected-pass-the-MACH_TYPE_BEA.patch \
- file://2011.09git/0003-am335x_evm-single-byte-address-EEPROM-for-board-iden.patch \
- file://2011.09git/0004-am335x-evm-fall-back-to-bone-if-header.config-is-emp.patch \
+SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;branch=int_am335xpsp_04.06.00.01-v2011.09-for-sdk-05.03.00.00 \
+ file://2011.09git/0001-am335x_evm-only-do-in-kernel-dhcp-when-using-NFS-use.patch \
+ file://2011.09git/0002-am335x_evm-boot-kernel-from-boot-in-ext2-3-filesyste.patch \
+ file://2011.09git/0003-am335x_evm-set-bootdelay-to-1.patch \
+ file://2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch \
+ file://2011.09git/0005-am335x-Change-mmc_load_uimage-to-load-at-a-fixed-add.patch \
+ file://2011.09git/0006-am335x-evm-Fix-bone-pmic-shut-down-over-USB-power.patch \
+ file://2011.09git/0007-am335x_evm-switch-to-ext4.patch \
+ file://2011.09git/0008-HACK-am335x-evm-turn-d-cache-on-globally-turn-it-off.patch \
"
-SRCREV = "3fb65523c5994718b56a3b4b18ddf1ef3ffc02dc"
+SRCREV = "f63b270e47f62f4d1a05b2001357e215966c6f5a"
LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"
S = "${WORKDIR}/git"
-do_deploy_append () {
- install ${S}/MLO ${DEPLOY_DIR_IMAGE}/MLO
-}