u-boot 2011.12: Add fw_env.config for beagleboard
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot_2011.12.bb
index 36108379758618cc29d94456df7ab5ef9171165a..35ffd4b713a50ad15b330cb6dea08ca7b544d7d1 100644 (file)
@@ -6,7 +6,7 @@ UBOOT_IMAGE = "u-boot-${MACHINE}-${PV}-${PR}.img"
 UBOOT_SYMLINK = "u-boot-${MACHINE}.img"
 
 PV = "2011.12"
-PR = "r4"
+PR = "r5"
 
 # No patches for other machines yet
 COMPATIBLE_MACHINE = "(beagleboard|pandaboard|hawkboard|am3517-evm|am37x-evm|omap3evm)"
@@ -15,6 +15,10 @@ COMPATIBLE_MACHINE = "(beagleboard|pandaboard|hawkboard|am3517-evm|am37x-evm|oma
 CACHEFIX = "file://2011.12/0008-Revert-armv7-disable-L2-cache-in-cleanup_before_linu.patch"
 CACHEFIX_omap4 = ""
 
+# File is board-specific, only copy when it will be correct.
+FWENV_beagleboard = "file://fw_env.config"
+FWENV = ""
+
 SRC_URI = "git://www.denx.de/git/u-boot.git;protocol=git \
            file://2011.12/0001-beagleboard-mount-rootfs-RO-instead-of-RW-at-boot.patch \
            file://2011.12/0002-beagleboard-add-support-for-TCT-Beacon-board.patch \
@@ -26,6 +30,7 @@ SRC_URI = "git://www.denx.de/git/u-boot.git;protocol=git \
            ${CACHEFIX} \
            file://2011.12/0009-Beagleboard-Correct-memory-size-on-rev-C4.patch \
            file://2011.12/0010-OMAP3-Correct-get_sdr_cs_offset-mask.patch \
+           ${FWENV} \
           "
 
 
@@ -35,3 +40,5 @@ SRCREV = "cba9a894fdb1cb49b60fcd1d1d6919cbd7995dd5"
 LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"
 
 S = "${WORKDIR}/git"
+
+RRECOMMENDS_${PN}_beagleboard = "u-boot-fw-utils"