index b735702d0ee4c6a3aacf4dc16c00aa11365f0a0d..35ffd4b713a50ad15b330cb6dea08ca7b544d7d1 100644 (file)
UBOOT_IMAGE = "u-boot-${MACHINE}-${PV}-${PR}.img"
UBOOT_SYMLINK = "u-boot-${MACHINE}.img"
-PV = "2011.09+2011.12rc1"
-PR = "r1"
+PV = "2011.12"
+PR = "r5"
# No patches for other machines yet
COMPATIBLE_MACHINE = "(beagleboard|pandaboard|hawkboard|am3517-evm|am37x-evm|omap3evm)"
+# Non-omap4 platforms need outer cache turned on
+CACHEFIX = "file://2011.12/0008-Revert-armv7-disable-L2-cache-in-cleanup_before_linu.patch"
+CACHEFIX_omap4 = ""
+
+# File is board-specific, only copy when it will be correct.
+FWENV_beagleboard = "file://fw_env.config"
+FWENV = ""
+
SRC_URI = "git://www.denx.de/git/u-boot.git;protocol=git \
file://2011.12/0001-beagleboard-mount-rootfs-RO-instead-of-RW-at-boot.patch \
file://2011.12/0002-beagleboard-add-support-for-TCT-Beacon-board.patch \
file://2011.12/0003-beagleboard-add-support-for-scanning-loop-through-ex.patch \
file://2011.12/0004-omap4-common-mount-root-RO.patch \
file://2011.12/0005-omap4-common-use-ext4-by-default.patch \
+ file://2011.12/0006-OMAP-MMC-Add-delay-before-waiting-for-status.patch \
+ file://2011.12/0007-config-Always-use-GNU-ld.patch \
+ ${CACHEFIX} \
+ file://2011.12/0009-Beagleboard-Correct-memory-size-on-rev-C4.patch \
+ file://2011.12/0010-OMAP3-Correct-get_sdr_cs_offset-mask.patch \
+ ${FWENV} \
"
-SRCREV = "d82a27bc5c404da907f71960a3ed2e148ac73fd0"
+
+# v2011.12 tag
+SRCREV = "cba9a894fdb1cb49b60fcd1d1d6919cbd7995dd5"
LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"
S = "${WORKDIR}/git"
+
+RRECOMMENDS_${PN}_beagleboard = "u-boot-fw-utils"