index 793c159294205d222f3fcc85a3f263a45a163fb4..2b32ab89e85a37a5f6ef3f79893faeee66835f3e 100644 (file)
require u-boot.inc
-PR ="r66"
+PR ="r68"
-FILESPATHPKG =. "u-boot-git:"
-
-SRC_URI_beagleboard = "git://www.denx.de/git/u-boot.git;protocol=git \
- file://0001-OMAP3-Beagle-Pin-Mux-initialization-glitch-fix.patch \
- file://0002-OMAP-Remove-omapfb.debug-y-from-Beagle-and-Overo-env.patch \
- file://0003-omap3_beagle-enable-the-use-of-a-plain-text-file-nam.patch \
- file://0004-OMAP3-BeagleBoard-Enable-pullups-on-i2c2.patch \
- file://0005-ARMV7-OMAP3-BeagleBoard-add-xM-rev-B-to-ID-table.patch \
- file://0006-OMAP3-BeagleBoard-add-more-expansionboard-IDs.patch \
- file://0007-OMAP3-Add-DSS-driver-for-OMAP3.patch \
- file://0008-BeagleBoard-Added-userbutton-command.patch \
- file://0009-OMAP3-beagle-pass-expansionboard-name-in-bootargs.patch \
- file://0010-Enable-DSS-driver-for-Beagle.patch \
- file://0011-Add-led-command.patch \
- file://0012-BeagleBoard-Added-LED-driver.patch \
- file://0013-OMAP3-BeagleBoard-updated-default-configuration.patch \
- file://0014-Corrected-LED-name-match-finding-avoiding-extraneous.patch \
- file://0015-omap3_beagle-Switch-default-console-from-ttyS2-to-tt.patch \
- file://0016-BeagleBoard-Load-kernel-via-MMC-ext2-not-fat.patch \
- file://fw_env.config \
- "
+DEFAULT_PREFERENCE = "-1"
+DEFAULT_PREFERENCE_ti814x = "-1"
+DEFAULT_PREFERENCE_ti816x = "-1"
-SRCREV_pn-${PN}_beagleboard = "c7977858dcf1f656cbe91ea0dc3cb9139c6a8cc8"
-PV_pn-${PN}_beagleboard = "2011.02+${PR}+gitr${SRCREV}"
-LIC_FILES_CHKSUM_pn-${PN}_beagleboard = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"
+FILESPATHPKG =. "u-boot-git:"
# ~ TI PSP v2009.11_OMAPPSP_03.00.01.06 (+ couple of commits)
SRC_URI_omap3evm = "git://arago-project.org/git/projects/u-boot-omap3.git;protocol=git \
SRCREV_${PN}_omap3evm = "c0a8fb217fdca7888d89f9a3dee74a4cec865620"
PV_omap3evm = "2009.11+${PR}+gitr${SRCREV}"
+# ~ TI PSP v2009.11_OMAPPSP_03.00.01.06 (+ couple of commits)
+SRC_URI_pn-${PN}_am3517-evm = "git://arago-project.org/git/projects/u-boot-omap3.git;protocol=git"
+SRCREV_pn-${PN}_am3517-evm = "c0a8fb217fdca7888d89f9a3dee74a4cec865620"
+PV_pn-${PN}_am3517-evm = "2009.11+${PR}+gitr${SRCREV}"
+
# ~ TI PSP v2009.11_OMAPPSP_03.00.01.06 (+ couple of commits)
SRC_URI_am37x-evm = "git://arago-project.org/git/projects/u-boot-omap3.git;protocol=git \
file://0001-omap3evm-Change-default-console-serial-port-from.patch \
SRCREV_pn-${PN}_omap3-touchbook = "d363f9cb0918a1b6b92e2e20d01543d0c4f53274"
PV_omap3-touchbook = "2009.05+${PR}+gitr${SRCREV}"
+# OMAPL1 omapl137/omapl138 - PSP 3.20.0.11
+
+SRC_URI_omapl138 = "git://arago-project.org/git/projects/u-boot-omapl1.git;protocol=http"
+SRCREV_pn-${PN}_omapl138 = "5f16b8551b125f16cd8d58f278cb25b94272fd9f"
+PV_omapl138 = "2009.11+${PR}+gitr${SRCREV}"
# hawkboard - master branch (hawk still .07beta)
SRC_URI_hawkboard = "git://arago-project.org/git/people/sekhar/u-boot-omapl1.git;protocol=git;branch=master"
S = "${WORKDIR}/git"
+
+RRECOMMENDS_${PN}_omap3-touchbook = "u-boot-fw-utils"