u-boot git: fix double override typo
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot_git.bb
index 37508630bc982e7972e856663ad8df8ea37b800d..75ab9f90067d5a3de628501d77a8bfddf65f2cb7 100644 (file)
@@ -3,7 +3,7 @@ PR ="r65"
 
 FILESPATHPKG =. "u-boot-git:"
 
-SRC_URI = "git://www.denx.de/git/u-boot.git;protocol=git \
+SRC_URI_beagleboard = "git://www.denx.de/git/u-boot.git;protocol=git \
                        file://0001-OMAP3-enable-i2c-bus-switching-for-Beagle-and-Overo.patch \
                        file://0002-OMAP3-add-board-revision-detection-for-Overo.patch \
                        file://0003-OMAP3-update-Beagle-revision-detection-to-recognize-.patch \
@@ -53,10 +53,49 @@ SRC_URI = "git://www.denx.de/git/u-boot.git;protocol=git \
                        file://0044-Beagleboard-Adjust-boot.patch \
                        file://0045-BeagleBoard-Enable-pullups-on-i2c2.patch \
                        file://0046-BeagleBoard-Add-camera-to-default-bootargs.patch \
-                      file://0001-BeagleBoard-move-ramdisk-parameters.patch \
+                       file://0001-BeagleBoard-move-ramdisk-parameters.patch \
                        file://fw_env.config \
 "
-SRCREV = "ca6e1c136ddb720c3bb2cc043b99f7f06bc46c55"
-PV = "2010.03+${PR}+gitr${SRCREV}"
+SRCREV_pn-${PN}_beagleboard = "ca6e1c136ddb720c3bb2cc043b99f7f06bc46c55"
+PV_pn-${PN}_beagleboard = "2010.03+${PR}+gitr${SRCREV}"
+
+# ~ TI PSP v2009.11_OMAPPSP_03.00.01.06 (+ couple of commits)
+SRC_URI_omap3evm = "git://arago-project.org/git/projects/u-boot-omap3.git;protocol=git \
+    file://0001-omap3evm-Change-default-console-serial-port-from.patch \
+"
+SRCREV_${PN}_omap3evm = "c0a8fb217fdca7888d89f9a3dee74a4cec865620"
+PV_omap3evm = "2009.11+${PR}+gitr${SRCREV}"
+
+# ~ TI PSP v2009.11_OMAPPSP_03.00.01.06 (+ couple of commits)
+SRC_URI_am37x-evm = "git://arago-project.org/git/projects/u-boot-omap3.git;protocol=git \
+    file://0001-omap3evm-Change-default-console-serial-port-from.patch \
+"
+SRCREV_pn-${PN}_am37x-evm = "c0a8fb217fdca7888d89f9a3dee74a4cec865620"
+PV_am37x-evm = "2009.11+${PR}+gitr${SRCREV}"
+
+SRC_URI_omap3-touchbook = "git://gitorious.org/u-boot-omap3/mainline.git;branch=omap3-dev;protocol=git \
+                 file://fw_env.config \
+                 file://dss2.patch \
+                 file://600mhz.patch \
+                 file://new-pinmux.patch \
+                 file://spi3.patch \
+                 file://spi4.patch \
+                 file://headphone.patch \
+                 file://power.patch \
+                 file://ai-logo.patch \
+                 file://mmcinit.patch \
+                 file://touchbook-config.patch \
+                 file://dont-inline-weak-symbols.patch \
+"
+SRCREV_pn-${PN}_omap3-touchbook = "d363f9cb0918a1b6b92e2e20d01543d0c4f53274"
+PV_omap3-touchbook = "2009.05+${PR}+gitr${SRCREV}"
+
+
+# hawkboard - master branch (hawk still .07beta)
+SRC_URI_hawkboard          = "git://arago-project.org/git/people/sekhar/u-boot-omapl1.git;protocol=git;branch=master"
+SRC_URI_hawkboard         += "file://dont-inline-weak-symbols2.patch"
+SRCREV_pn-${PN}_hawkboard           = "0d291f2f255e6d66a78b3dc2445362a96ae39a57"
+PV_hawkboard               = "2009.08+gitr${SRCREV}"
+
 
 S = "${WORKDIR}/git"