]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blobdiff - recipes-bsp/x-load/x-load/0002-OMAP4-Select-DPLL-PER-Clock-as-source-for-SGX-FCLK.patch
x-load git: update to 1.5.0
[glsdk/meta-ti-glsdk.git] / recipes-bsp / x-load / x-load / 0002-OMAP4-Select-DPLL-PER-Clock-as-source-for-SGX-FCLK.patch
diff --git a/recipes-bsp/x-load/x-load/0002-OMAP4-Select-DPLL-PER-Clock-as-source-for-SGX-FCLK.patch b/recipes-bsp/x-load/x-load/0002-OMAP4-Select-DPLL-PER-Clock-as-source-for-SGX-FCLK.patch
deleted file mode 100644 (file)
index 8e62d2f..0000000
+++ /dev/null
@@ -1,32 +0,0 @@
-From 17028354b438883e98668803bf433d8a0bae12a1 Mon Sep 17 00:00:00 2001
-From: Rajeev Kulkarni <rajeevk@ti.com>
-Date: Tue, 26 Oct 2010 07:34:43 -0500
-Subject: [PATCH 2/5] OMAP4: Select DPLL PER Clock as source for SGX FCLK
-
-The correct frequncy for SGX is 307.2 Mhz.. If DPLL_PER
-is set 1536 Mhz, There is no need to change dividers, just
-parent clock need to change. And DPLL PER is set at 1536.
-
-Signed-off-by: Rajeev Kulkarni <rajeevk@ti.com>
-Signed-off-by: Ricardo Salveti de Araujo <ricardo.salveti@canonical.com>
----
- board/omap4430panda/clock.c |    3 +++
- 1 files changed, 3 insertions(+), 0 deletions(-)
-
-diff --git a/board/omap4430panda/clock.c b/board/omap4430panda/clock.c
-index b323885..4404cc5 100644
---- a/board/omap4430panda/clock.c
-+++ b/board/omap4430panda/clock.c
-@@ -772,6 +772,9 @@ static void enable_all_clocks(void)
-               //wait_on_value(BIT17|BIT16, 0, CM_L3INIT_USBPHY_CLKCTRL, LDELAY);
-       }
-+      /* Select DPLL PER CLOCK as source for SGX FCLK */
-+      sr32(CM_SGX_SGX_CLKCTRL, 24, 1, 0x1);
-+
-       /* Enable clocks for USB fast boot to work */
-       sr32(CM_L3INIT_USBPHY_CLKCTRL, 0, 32, 0x301);
-       sr32(CM_L3INIT_HSUSBOTG_CLKCTRL, 0, 32, 0x1);
--- 
-1.6.6.1
-