x-load: fall back to xM when detecting beagleboard revisions
[glsdk/meta-ti-glsdk.git] / recipes-bsp / x-load / x-load_git.bb
index 5be261b7c8c45b79a02ebe359de245c3385df372..eb8f3eaf92c4e54bbc78864f55dfb2a268ccbe0a 100644 (file)
@@ -3,7 +3,7 @@ require x-load.inc
 #FILESPATHPKG_prepend = "x-load-git:x-load-git/${MACHINE}"
 
 PV = "1.44+${PR}+gitr${SRCREV}"
-PR ="r20"
+PR ="r21"
 PE = "1"
 
 SRCREV_pn-${PN} = "24b8b7f41a83540433024854736518876257672c"
@@ -13,6 +13,7 @@ SRC_URI = "git://gitorious.org/x-loader/x-loader.git;branch=master;protocol=git
            file://0003-MUX-Configure-SYS_NIRQ2-pin-in-safe-mode.patch \
            file://0004-OMAP4-clocks-Disable-slimbus-and-pad_clks.patch \
            file://0005-omap4-Make-1GHz-as-default-MPU-clock.patch \
+           file://xmc.patch \
           "
 
 S = "${WORKDIR}/git"