[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / beagle / 0004-OMAP3-beagle-HACK-add-in-1GHz-OPP.patch
diff --git a/recipes-kernel/linux/linux-3.0/beagle/0004-OMAP3-beagle-HACK-add-in-1GHz-OPP.patch b/recipes-kernel/linux/linux-3.0/beagle/0004-OMAP3-beagle-HACK-add-in-1GHz-OPP.patch
index 32a1b9bde4888ea62ec729506a29d9d7096d6f21..aaa3dce3d43eb5bbe7c7e95e7fe155e2bc90ae4a 100644 (file)
-From f0b5e5f22a295318030f92dc6103118fde35cf6d Mon Sep 17 00:00:00 2001
+From 6ebc5081aba3428762e4e055a154fdda9ebe442e Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Wed, 25 May 2011 08:57:40 +0200
Subject: [PATCH 04/10] OMAP3: beagle: HACK! add in 1GHz OPP
if (r) {
pr_err("%s: failed to enable higher opp %d\n",
--
-1.6.6.1
+1.7.2.5